Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Drukbevestiging Gemakkelijk te verwijderen

 (12 productgroepen)

Lijst Rooster

Afdekkappen

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Materiaal: HDPE, Messing, PA66, PA, LDPE Kleur: Geel, Zilver, Naturel, Zwart, Grijs, Beige, Wit, Bruin, Groen, Blauw, Violet, Rood, Roze Serie: SR1811, SR1889

Easy-pull maskeerkappen

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Easy-pull maskeerkappen bieden optimale bescherming voor uiteinden van profielen, zoals draadstangen, pijpen en buizen tijdens het productieproces.

  • Typische toepassingen zijn onder meer: anodiseren, zandstralen, poedercoaten, e-coaten, verzinken en algemene verflijnen.
  • Om de best mogelijke pasvorm te garanderen, moet de afmeting van de binnendiameter ongeveer 10 procent kleiner zijn dan de buitendiameter van het onderdeel dat wordt gemaskeerd.
Materiaal: EPDM, Silicone, PVC Kleur: Zwart, Naturel, Transparant, Geel Serie: SR1096, SR6119, SR5755, SRF0079

Ezepluggen

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Materiaal: LDPE Kleur: Rood Serie: SR1055

Kappen met afscheurlip

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Materiaal: LDPE Kleur: Naturel, Blauw, Geel, Zwart Serie: SR1022, SR1033

Parallelle beschermpluggen

Parallelle beschermpluggen zijn algemene pluggen die worden gebruikt om verschillende toepassingen te beschermen.

Het assortiment van thermoplastisch elastomeer wordt aanbevolen voor toepassingen waar weerstand tegen zuur vereist is. Het PVC-assortiment is zeer bestand tegen scheuren en daarom ideaal voor schroefdraadtoepassingen. Het groene vinylassortiment werkt goed bij toepassingen waar oliën en vetten aanwezig zijn.

Met een parallelle of rechte wandontwerp dat zorgt voor een veilige en nauwsluitende pasvorm, terwijl het tijdens opslag en transport verontreinigingen, schade, vuil, corrosie, vocht en vuil voorkomt

  • Het parallel ontwerp zorgt voor een veilige en nauwsluitende pasvorm die verontreinigingen, schade, vuil, corrosie, vocht en vuil tijdens opslag en transport voorkomt.
  • Eenvoudig te installeren en te verwijderen, en zorgt voor een nette afwerking.
  • Geschikt voor diverse toepassingen, waaronder automotive, productie en commerciële toepassingen.
Materiaal: TPR, LDPE, TPE, PVC, Vinyl Kleur: Zwart, Rood, Naturel, Groen Serie: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Pluggen met centrale treklip

De centrale trekplug kan eenvoudig in gat met of zonder draad worden gestoken. Door het taps toelopende ontwerp kan het worden gebruikt om meerdere binnendiameters af te dichten. Deze plug biedt een strakke en veilige pasvorm die voorkomt dat ongewenste stoffen de open buis of het gat binnendringen, waardoor interne componenten worden beschermd en optimale prestaties worden gegarandeerd.

De geïntegreerde centrale lip is ontworpen voor een snelle en eenvoudige verwijdering door de lip omhoog te trekken. De plug beschermt tegen schade, vuil, vocht en corrosie tijdens opslag en verzending.

Gebruikt in verschillende toepassingen.

  • Het taps toelopende ontwerp betekent dat de plug geschikt is voor meerdere binnendiameters.
  • De geïntegreerde centrale lip is ontworpen voor snel en eenvoudig verwijderen en installeren met de hand en met een gereedschap.
  • Gebruikt in verschillende toepassingen, waaronder elektrische kabels in machines, apparatuur en bedieningspanelen.
Materiaal: LDPE Kleur: Geel, Oranje, Rood Serie: SR1174, SR1068

Pluggen met zijdelingse treklip

Pluggen met zijdelingse treklip zijn een type plug met een geïntegreerde zijdelingse treklip en zijn ontworpen voor eenvoudige verwijdering op lastige locaties. Ontworpen om draad- of niet-draadgaten te beschermen tijdens productie, opslag en transport. Biedt bescherming tegen stof, vuil, schade, vocht, zuur en corrosie.

De zijdelingse treklip is ontworpen voor een snelle en eenvoudige verwijdering en biedt extra hulp om het deel te verwijderen uit een strak passende toepassing. Het is bestand tegen temperaturen tussen -40F en 275F (-40C en 135C).

Gebruikt in verschillende toepassingen, waaronder machines, elektronica, auto's en HVAC-systemen.

  • Beschermt tegen stof, vuil, schade, vocht, zuur en corrosie.
  • Bbestand tegen temperaturen tussen -40F en 275F (-40C en 135C).
  • Taps oplopend ontwerp zorgt ervoor fat het deel in verschillende binnendiameters aangebracht kan worden.
Materiaal: LDPE, TPE Kleur: Geel, Naturel, Blauw Serie: SRSTCL2, SR1053, SR1110

Eindkappen

Push Fit eindkappen zijn een eenvoudige en betaalbare manier om schroefdraad te beschermen tijdens schilderen, montage of transport. Ze hebben een gekartelde buitenkant en zijn vervaardigd uit zacht, duurzaam TPE dat zorgt voor een betere grip en een nauwe pasvorm. Beschermt pijpeinden tegen beschadiging en houdt vuil en puin buiten.

Gemakkelijk te installeren en te verwijderen. Ze kunnen werken bij temperaturen van -60 C tot 135 C.

Veel gebruikt voor loodgieterswerk, HVAC en industriële toepassingen.

  • Een eenvoudige en voordelige manier om metrische en UNF-schroefdraad te beschermen.
  • Eenvoudig te installeren en te verwijderen.
  • Functioneert bij temperaturen van minimaal -60 C tot maximaal 135 C.
Materiaal: LDPE, TPE, Kleur: Rood, Blauw, Serie: SR1161, SRCFBTPE, SRCFB

Quick fit connector kappen

Kappen met treklip zijn ontworpen om toepassingen te beschermen tegen verontreiniging en morsen. Het ontwerp met treklip biedt meer contactoppervlak, waardoor minder grijpkracht nodig is bij installatie en verwijdering.

De lipjes zijn bijzonder handig in toepassingen waarbij snelle verwijdering tijdens mechanische processen nodig is, en om deze reden zijn ze een populaire keuze in verschillende industrieën.

De flexibiliteit van de gebruikte materialen zorgt voor een strakke pasvorm op toepassingen. De toevoeging van het lipje maakt ze tot een essentiële keuze.

  • Ontworpen om te beschermen tegen vervuiling en morsen.
  • Flexibel ontwerp betekent dat het kan uitrekken tot iets grotere afmetingen voor een goede pasvorm.
  • Wordt gebruikt in de voedingsindustrie, industriële toepassingen of opslagtoepassingen.
  • They can be reused.
Materiaal: LDPE Kleur: Geel Serie: SRQCF

Quick-fit connectorplug

Quick-fit connectorpluggen zijn ontworpen om te voldoen aan de SAE J2044 - 12 connectoren voor brandstofsystemen. De plug biedt bescherming tegen het binnendringen van verontreinigingen of mogelijke lekkage van vloeistoffen.

De ringtab is ontworpen om de wand van de connector te bedekken wanneer deze is gemonteerd en kan worden uitgetrokken voor een eenvoudige en snelle verwijdering.

  • De ringtab is ontworpen om de wand van de connector te bedekken wanneer deze is gemonteerd.
  • Helpt bij het snel en gemakkelijk verbinden van draden, zonder dat speciaal gereedschap of apparatuur nodig is.
  • Gebruikt voor loodgieterswerk, HVAC en industriële toepassingen.
Materiaal: LDPE Kleur: Geel Serie: SRF0009

Zachte gekartelde kappen

Zachte gekartelde kappen zijn een eenvoudige en betaalbare manier om schroefdraad te beschermen tijdens schilderen, montage of transport. Ze hebben een gekartelde buitenkant en zijn vervaardigd uit zacht, duurzaam TPE dat zorgt voor een betere grip en een nauwe pasvorm. Beschermt pijpeinden tegen beschadiging en houdt vuil en puin buiten.

Gemakkelijk te installeren en te verwijderen. Ze kunnen werken bij temperaturen van -60 C tot 135 C.

Veel gebruikt voor loodgieterswerk, HVAC en industriële toepassingen.

  • Een eenvoudige en voordelige manier om metrische en UNF-schroefdraad te beschermen.
  • Eenvoudig te installeren en te verwijderen.
  • Functioneert bij temperaturen van minimaal -60 C tot maximaal 135 C.
Materiaal: TPE Kleur: Blauw Serie: SRF0010

Zeskantkappen

Hexagonal caps are intended to cover hex-shaped fittings, bolts and nuts. Available in all conventional hydraulic coupling sizes. Due to the their adaptability, these caps can also be used to protect spherical components.

  • Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
  • Also suitable for the protection of round components.
  • Flexible and economical.
Materiaal: LDPE Kleur: Naturel Serie: SR1127