HTTP Status 400 – Bad Request

Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Drukbevestiging

 (144 productgroepen)

Lijst Rooster

Afdekappen voor inbusschroeven

Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.

  • Used for the inside of UPS boxes when high voltage cables pass close to metal screw heads.
  • Cover and protect socket head screws from dust and dirt, while providing a quick and clean finish.
  • Used in appliances, electrical applications and automotive.
Materiaal: Silicone, LDPE Kleur: Zwart, Wit, Grijs Serie: SR1628, SR1813

Afdekkapjes voor inbusschroeven

Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.

  • Used to conceal and protect Allen head screw from dust, dirt and damage.
  • It can help reduce noise and vibration by providing a more secure fitting.
  • Used in electronics, or furniture industries.
Materiaal: LDPE Kleur: Zwart Serie: SR1805

Afdekkapjes voor kruiskopschroeven

These caps shield exposed cross head screws from dust and dirt penetration. They are simple to install by simply tapping them. Can be used for electrical enclosures and switchgear.

  • Designed to protect exposed crosshead screws from dust and dirt.
  • Easily installed by simply pressing them over the screw head
  • Used on electrical enclosures, switchgear, and applications in industrial.
Materiaal: PE-HD, LDPE Kleur: Beige, Ivoor, Wit, Teak, Lichtbruin, Donkerbruin, Zwart Serie: SR1806

Afdekkappen

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Materiaal: HDPE, Messing, PA66, PA, LDPE Kleur: Geel, Zilver, Naturel, Zwart, Grijs, Beige, Wit, Bruin, Groen, Blauw, Violet, Rood, Roze Serie: SR1811, SR1889

Afdekkappen voor Pozidrive-schroeven

Pozidrive Screw Caps are designed to cover screws and provide a neat finish. Provides a tight seal that prevents dust and dirt from entering. Easy to install and remove by press fit.

  • Designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look.
  • Prevents dust, dirt, and other debris from entering the assembly.
  • Ideal for use in applications such as furniture, appliances and electrical.
Materiaal: LDPE Kleur: Zwart, Chocoladebruin, Kleibruin, Okerbruin, Grijs, Wit, Bruin Serie: SR1815

Afdekkappen voor schroeven

Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.

  • Designed to provide a finished and professional surface appearance.
  • Provide a neatly finish and protects screws from dust and dirt ingress.
  • Used to cover exposed screws in furniture, cabinets and automotive applications.
Materiaal: LDPE Kleur: Zilver, Crème, Wit, Teak, Donkerbruin, Lichtbruin Serie: SR1612

Afdichtpluggen

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • It protects against moisture ingress and dust, is acid-resistant and vibration-dampening.
  • Used in electronic applications and the automotive industry.
  • Used on sheet metal to protect against sharp edges and are ideal for closing panel cavities.
Materiaal: PVC, Nylon, TPE, EBA, TPR Kleur: Zwart Brandveiligheidsnorm: , UL94 V-2Serie: SR1750, SR6273, SRF0006, SR1751

Afsluitkappen voor koppelingen met o-ring

Ons assortiment afsluitkappen voor koppelingen met O-ring is ontworpen voor het beschermen van koppelingen met O-ring die worden gebruikt op hydraulische verbindingen.

Het kapontwerp heeft een langere totale lengte voor extra bescherming tegen binnendringen van vuil en andere verontreinigingen. Daarnaast zijn ze voorzien van een gegoten borgring aan de onderkant die onder de connector kan worden geklikt om deze stevig op zijn plaats te houden tijdens transport en bewerkingen.

Ons assortiment is geschikt voor UNF en JIC-schroefdraad.

  • Ontworpen ter bescherming van koppelingen met O-ring die worden gebruikt op hydraulische verbindingen.
  • Met een langere totale lengte voor extra bescherming.
  • Geschikt voor UNF en JIC-schroefdraad.
Materiaal: LDPE Kleur: Zwart, Blauw Serie: SRCFST, SR1078

Bedekte tapse pluggen

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Ontworpen om een goede pasvorm te garanderen dankzij de bolle zijkanten.
  • Het beschermt tegen verontreinigingen, vuil en schade.
  • Herbruikbaar dankzij het materiaal en zonder de effectiviteit van de afdichting aan te tasten.
Materiaal: Silicone Kleur: Grijs, Geel, Groen, Wit, Rood, Zwart, Roze, Paars, Blauw, Transparant Serie: SR5751

Beschermdoppen voor draadeind

Kappen met flens zijn ontworpen voor eenvoudige montage en verwijdering, zowel met geautomatiseerde apparatuur als met de hand. Meestal gebruikt om metrische of imperiale schroefdraad te beschermen, met of zonder O-ringen. De grotere flens maakt een snellere aanbrenging en verwijdering mogelijk bij handmatig gebruik.

Voor kwaliteitscontrole; de natuurlijk gekleurde kappen stellen u in staat om door de kap heen te kijken en te controleren of de O-ring wel of niet is geïnstalleerd op de beschermdop.

Biedt een stevige en veilige pasvorm.

  • Ontworpen om de schroefdraad te bedekken en te beschermen.
  • Beschermt tegen schade, vuil en vocht.
  • Gebruikt in de automotive- en machinebouwindustrie.
Materiaal: TPR Kleur: Zwart Serie: SR1026

Bescherming voor gasventielen

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Ontworpen om schroefdraasd van industriële en LPG-gascilinders te beschermen wanneer deze niet worden gebruikt.
  • Ze kunnen onderscheid maken tussen volle en lege cilinders.
  • Het wordt vaak gebruikt in laboratoria, de medische industrie en bouwtoepassingen.
Materiaal: HDPE, LDPE Kleur: Geel Serie: SR1060

Beschermkappen voor aandrijfassen

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

Beschermkappen voor aandrijfassen beschermen en maskeren zowel de as als de omringende lagers tegen olie en een reeks scheikundige stoffen.

  • Voldoet aan DIN 748, IEC 600-72 en ISO R775
Materiaal: LDPE, PVC Kleur: Geel Serie: SR1079

Beschermkappen voor draadeinden

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

  • Wordt gebruikt voor de bescherming van BSP- en UNF-draad.
  • Met een kleine flens.
  • Verhoogt de bescherming tegen verontreinigingen en beperkt tijdverspilling door herhalende werkzaamheden.
Materiaal: LDPE, PE Kleur: Naturel, Rood Serie: SR1024, SR1124, SR1025, SR1380

Beschermpluggen

Beschermpluggen zijn een praktische keuze voor het afsluiten van een breed scala aan gaten of boringen tijdens productieprocessen of transport, en kunnen worden aangebracht op afgewerkte producten. Ontworpen om de gebruiker te beschermen tegen ruwe oppervlakken veroorzaakt door scherp gesneden gatranden. De verschillende stijlen die beschikbaar zijn in ons assortiment kunnen tevens worden gebruikt om bescherming te bieden tegen het binnendringen van verontreinigingen.

Ze zijn eenvoudig te installeren en te verwijderen met één druk op de knop. Ze worden gebruikt in verschillende toepassingen, waaronder medisch, automotive, voeding en drank, en industriële machines.

Beschermt tegen schade, vuil, vocht en corrosie.

  • Beschermt de gebruiker tegen ruwe oppervlakken veroorzaakt door scherp gesneden gatenranden.
  • Worden gebruikt in verschillende toepassingen, waaronder medisch, automotive, voeding en drank, en industriële machines.
  • Beschermt tegen schade, vuil, vocht en corrosie.
Materiaal: LDPE Kleur: Naturel, Zwart, Wit Serie: SR1011

Bevestigingspluggen voor flensbeschermer

Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.

Bevestigingspluffen voor voor flensbeschermers bevestigen volledige beschermschijfjes (afzonderlijk verkrijgbaar) aan een flensoppervlak.

  • Steek de plug door de flensbeschermer en rechtstreeks in de boutgaten.
  • Het wordt aangeraden om voor elke volledige beschermschijf vier pluggen te gebruiken.
Materiaal: PVC Kleur: Zwart Serie: SRFLS

Bout beschermkappen

Deze boutbeschermkappen verbergen en beschermen boutkoppen en moeren tegen weersinvloeden. Ideaal voor boutkoppen, schroefkoppen en moeren. Ze zorgen voor een verbeterde afwerking en zijn een uitstekende keuze voor buitentoepassingen.

Dit assortiment wordt geleverd in een ruime keuze aan maten voor meerdere toepassingen. Deze doppen zijn verkrijgbaar voor gebruikelijke imperiale UNF-, metrische ISO 4017- of DIN 933-standaardbouten.

Verkrijgbaar in verschillende kleuren.

  • Beschermt bevestigingsartikelen tegen sabotage en weersinvloeden.
  • Zorgt voor een mooier afgewerkt uiterlijk voor uw toepassing.
  • Goede keus voor toepassingen buitenshuis.
Materiaal: LDPE Kleur: Zwart, Wit, Grijs, Groen, Bruin Serie: SRF0130, SR1802, SRF0074

Boutgat flensbeschermers

Flensbeschermingsschijven kunnen gemakkelijk worden aangebracht. De schijf heeft vier voorgestanste gaten, waar kabelbinders door kunnen worden aangebracht voor een stevige bevestiging. Indien nodig zijn ook andere bevestigingsproducten zoals bevestigingspluggen, pennen en ringen verkrijgbaar.

Deze beschermende schijven bieden een kosteneffectieve bescherming van het volledige blootliggende flensoppervlak. Met speciaal ontwerp met meerdere gaten, passend bij de diameter van het boutgat en de boutomtrek van de flens.

Het uitgebreide assortiment omvat een verscheidenheid aan maten en drukclassificaties. Met opties die geschikt zijn voor DIN-flenzen DN 10 t/m DN 600; drukgroepen PN 6, 10, 16, 15 en 40; en ANSI-flenzen van 1/2 inch t/m 32 inch; drukgroepen 150, 300, 600 en 900 pond (lb).

  • Flensbeschermingsschijven kunnen gemakkelijk worden aangebracht. Ze worden bevestigd met kabelbinders en indien nodig met andere bevestigingsproducten zoals bevestigingspluggen, pennen en ringen.
  • Deze beschermende schijven bieden een kosteneffectieve bescherming van het volledige blootliggende flensoppervlak
  • Ze hebben een speciaal ontwerp met meerdere gaten die overeenkomen met de diameter van het boutgat en de boutomtrek van de flens.
  • Options suitable for DIN flanges DN 10 to DN 600.
Materiaal: PP Kleur: Zwart Serie: SR1172

Buis plug met treklip

Pluggen met centrale treklip zijn ontworpen om slanguiteinden af te dichten en af te sluiten. Ze hebben ribbels die zorgen voor een strakke pasvorm bij het afsluiten van hydraulische leidingen zonder deze te belasten. Het beschikt over een hoge treksterkte, taaiheid en flexibiliteit.

De interne, centraal geplaatste treklip maakt eenvoudig aanbrengen en verwijderen van de plug mogelijk, waardoor het een probleemloos alternatief is. Bovendien maakt de taps toelopende vorm het mogelijk om verschillende binnendiameters af te dichten. De stevige pasvorm van de plug en de veilige afdichting voorkomen effectief dat stof, vuil en andere verontreinigingen de slang binnendringen. Dit helpt interne componenten te beschermen en zorgt voor optimale prestaties.

Vaak gebruikt voor bouw-, auto- en landbouwtoepassingen.

  • Beschikt over een hoge treksterkte, taaiheid en flexibiliteit.
  • Met ribbels die zorgen voor een strakke pasvorm bij het afsluiten van hydraulische leidingen zonder deze te belasten.
  • Door de taps toelopende vorm kunnen verschillende binnendiameters worden afgedicht.
Materiaal: EVA Kleur: Geel Serie: SR6111

Buiskappen voor zwaar gebruik

Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.

  • Used to protect the end of a pipe from dust, dirt, and other impurities.
  • Used in plumbing, heating, ventilation and industrial applications.
  • Resistance to temperatures of 66C to -40C.
Materiaal: LDPE, PE Kleur: Zwart, Geel Serie: SR1389

Buisrandbeschermers en -pluggen

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Materiaal: PE Serie: SR1360

Bumpers en rubberen voeten met drukbevestiging - Bumper

Bumpers met drukbevestiging kunnen worden gebruikt als bumpers, sluitingen, glijders en stoppen in verschillende toepassingen. De steel met perspassing houdt de bumper stevig op zijn plaats en voorkomt contact met oppervlakken.

Serie: SR5807

Bumpers en rubberen voeten met drukbevestiging - Bumpervoeten

Bumpervoeten met drukbevestiging kunnen worden gebruikt als buffers, sluitingen, glijders en stoppen in verschillende toepassingen. De perspassing houdt de buffer stevig om zijn plaats en voorkomt contact met oppervlakken.

Serie: SR5795

Carrosserie pluggen

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Materiaal: TPR, Silicone, TPE Kleur: Zwart Serie: SR1851, SR1850

Carrosseriepluggen

Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.

Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.

Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.

  • Can tolerate temperatures ranging from -40C up to 135C.
  • Prevents ingress of dust, dirt, moisture, and other contaminants.
  • Provides a clean finish.
Materiaal: TPE Kleur: Zwart Serie: SR1765

DKO-pluggen met zijdelingse treklip

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Materiaal: LDPE Kleur: Rood, Geel Serie: SR1121

  • van 6