Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Redonda PVC

 (25 Produtos)

Lista Painel

Batentes e pés de borracha de encaixe por pressão - pés batentes

Os pés batentes de encaixe por pressão podem ser utilizados como patins, batentes, etc. em diversas aplicações. O design de encaixe à pressão mantém o batente firmemente no lugar para proteger as superfícies do contacto.

Espaçadores redondos de PVC sem rosca

Espaçadores redondos e sem rosca, feitos de PVC (cloreto de polivinil), para uso em aplicações onde é necessário um bom isolamento elétrico e resistência a produtos químicos. Esta gama vem em cinzento claro e em vários tamanhos.

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPR Colour: Black Series Code: SR1026

Passa-fios abertos - passa-fios de encaixe rápido

Passa-fios de encaixe rápido têm uma aresta biselada que permite uma rápida instalação, requerendo pressão apenas de um lado para fixar num painel. Ideal quando o acesso ao outro lado do painel é restrito.

Ponteiras redondas - cónicas

As ponteiras redondas cónicas são um tipo de tampa protetora que protege os tubos, varas e, ocasionalmente, roscas, bem como extremidades de pernas de móveis, pernas de cadeiras e degraus de escadas. São antiderrapantes e antirriscos. Concebidas para se encaixarem na perfeição, proporcionando um ajuste confortável e seguro.

As ponteiras oferecem proteção ao eixo ou tubo de forma a garantir que não se partem em contacto com superfícies duras e fornecem proteção e aderência ao piso.

São fáceis de instalar, basta empurrá-las contra a extremidade das aplicações. Duráveis e duradouras, protegem as suas aplicações. Normalmente utilizadas no fabrico de móveis, e aplicações comerciais e de retalho.

Material: PVC, Nylon Cor: branco, preto, natural

Ponteiras redondas - padrão

As ponteiras redondas padrão são um tipo de tampa protetora que protege os tubos, varas e, ocasionalmente, roscas, bem como extremidades de pernas de móveis, pernas de cadeiras e degraus de escadas. São antiderrapantes e antirriscos. Concebidas para se encaixarem na perfeição, proporcionando um ajuste confortável e seguro.

As ponteiras oferecem proteção ao eixo ou tubo de forma a garantir que não se partem em contacto com superfícies duras e fornecem proteção e aderência ao piso.

São fáceis de instalar, basta empurrá-las contra a extremidade das aplicações. Duráveis e duradouras, protegem as suas aplicações. Normalmente utilizadas no fabrico de móveis, e aplicações comerciais e de retalho.

  • Material: PVC, LDPE, Nylon
  • Cor: branco, preto, natural

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Pés de borracha parafusados

Os pés amortecidos recuados aparafusados são para uso como pés em pequenos aparelhos e outros produtos de retalho. Estes pés são fixos com um parafuso, cavilha ou rebite à estrutura e são feitos de material anti-riscos para proteger as superfícies.

Pés de encaixe de pressão

Os pés de pressão, normalmente conhecidos como pés de passa-fios, são a escolha ideal para uma vasta gama de aplicações. Contam com várias propriedades úteis que proporcionam a proteção das superfícies, o amortecimento da vibração, a retenção da força e a prevenção do deslize.

A nossa gama de pés de pressão foi concebido para simplesmente empurrar ou bater em furos perfurados, extremidades de tubos ou na base de mobiliário, fazendo com que sejam rápidos e fáceis de instalar. Proporcionam estabilidade e apoio em várias aplicações e indústrias, incluindo escritórios e retalho, fabrico de aparelhos de pequena e grande dimensão, mobiliário e armários, armações e caixas, prateleiras de vidro e apoios para tampos de mesas, empilhamento, equipamentos elétricos e eletrónicos, entre muitas outras.

  • Disponíveis em vários materiais, incluindo nylon 6/6, borracha de silicone, polietileno de baixa densidade (LDPE) e elastómero de termoplástico (TPE).
  • Formas: retangular, ângulo reto, redonda e quadrada
  • Cores: preto, castanho, cinzento, natural e transparente
  • Opções com classificação UL94 HB.

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas de ponta de terminação

Pontas são tampas versáteis com uma multiplicidade de aplicações. São ideais para a apresentação de produtos devido ao seu aspeto simples e elegante. Também protegem os produtos, evitando danos e a entrada de sujidade.

A gama é fornecida numa variedade de materiais flexíveis e resistentes, fazendo com que estas tampas sejam uma solução duradoura para os requisitos do seu projeto. Rápidas e fáceis de instalar, com um mecanismo de encaixe simples.

  • Materiais: cloreto de polivinila (PVC) e elastómero termoplástico (TPE)
  • Opções de acabamento: brilhante e mate
  • Cores: preto e branco
  • Em conformidade com RoHS.

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas de proteção do eixo de transmissão

As tampas de proteção do eixo de transmissão são usadas para proteção e isolamento do eixo de transmissão, bem como dos rolamentos circundantes do óleo de uma grande variedade de químicos.

Disponíveis em vários materiais: polietileno de baixa densidade (LDPE) e cloreto polivinílico flexível (PVC). A opção de PVC também fornece resistência aos rasgões e divisões.

A nossa gama é compatível com as normas DIN 748, IEC 600-72 e ISO R775.

  • Materiais: LDPE e PVC flexível
  • Cor: amarelo

Tampas de proteção fáceis de puxar

As tampas de proteção fáceis de puxar proporcionam uma proteção ótima para perfis de pontas, como varas, canos e tubos, durante o processo de fabricação. As aplicações típicas incluem: revestimento a pó, e-coating, cromados e linhas de tinta geral.

Esta gama conta com várias opções, incluindo uma linha com design com falange e um vedante interno que oferece um ajuste firme ou opções com patilha para puxar ergonómica para uma remoção mais fácil.

Estas tampas são fáceis de instalar: para garantir o melhor ajuste possível, o calibre deve ser aproximadamente 10% menor do que o diâmetro exterior da peça a ser isolada.

A nossa gama está disponível em diferentes opções de material com várias propriedades benéficas. O silicone é um material de mascaramento de primeira qualidade com alta resistência térmica e química. O EPDM é uma opção de material mais económica com uma menor resistência à temperatura. As opções de silicone e EPDM podem ser utilizadas várias vezes. Por outro lado, o PVC macio é uma solução mais económica, também com resistência aos químicos, uma reduzida resistência à temperatura e destina-se a apenas uma utilização.

  • Materiais: borracha de silicone 600F (316C), EPDM 425F (218C) e cloreto polivinílico macio (PVC) 425F (218C)
  • Cores: natural, preto e amarelo
  • Dureza: durómetro (Shore A) 55 + 5 e 85 +/–2

Tampas de terminação de tubo

As tampas de tubo oferecem proteção ideal para tubos, canos e hastes roscadas ou não. Estão disponíveis tampas padrão, curtas e longas As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda empenada que asseguram um ajuste perfeito. O design dessas tampas mais longas ajuda a evitar o deslocamento acidental. As tampas para extremidades de tubos têm o mesmo objetivo que as tampas termorretráteis, mas não encolhem quando aquecidas durante o processo de aplicação. São resistentes aos raios UV e às intempéries, o que as torna em aplicações ideais para o ar livre.

Tampas de tubo de tamanho padrão

Uma gama de tampas protetoras para tubos de tamanho standard está disponível a baixo custo, mas com acabamento de elevada qualidade. As nossas tampas para tubos de tamanho standard estão disponíveis numa variedade de opções de material: PEBD e PE flexível, e cobrem uma vasta gama de tamanhos.

Estas tampas moldadas são concebidas para fixação externa em canos e tubos, para evitar a entrada de agentes estranhos durante o armazenamento e expedição. O seu design permite uma montagem e desmontagem rápida e fácil, quer à mão quer com a utilização de equipamento automatizado.

A gama inclui tampas que dispõem de nervuras internas que asseguram um ajuste firme e ajudam a libertar a pressão de ar acumulada. Além disso, a gama inclui tampas que têm um pequeno orifício de ventilação. O orifício de ventilação permite que a tampa seja corretamente instalada, o que também ajuda a eliminar a pressão do ar.

  • Material: polietileno linear e de baixa densidade (LLDPE e LDPE), cloreto polivinílico (PVC) e polietileno flexível (PE)
  • Cores: preto, cinzento, vermelho e amarelo
  • Cumpre as especificações ANSI e DIN

Tampas flexíveis - resistentes a óleo e a massa lubrificante

As Tampas Flexíveis são feitas em material flexível que se pode esticar para diâmetros maiores, para obter um bom ajuste. Proporcionam excelente proteção em aplicações com rosca.

Estas tampas dispõem de uma aba de pendurar que permite a sua utilização com ganchos de arame. São a solução ideal para aplicações de mascaramento.

As tampas são altamente resistentes ao corte, fazendo com que sejam um produto durável. A opção em PVC verde é adequada para uso em aplicações com óleos e gorduras.

  • Material: cloreto polivinílico (PVC)
  • Cores: preto e verde

Tampas flexíveis com aba de tração em vinil - alta temperatura

Tampas flexíveis para altas temperaturas com um design de patilha de puxar ergonómico para uma instalação e remoção fáceis. Adequadas para utilização em aplicações roscadas ou simples.

O design único adapta-se a uma vasta gama de aplicações e tamanhos de roscas, incluindo métrica, UNF e BSP. A gama inclui opções com design de seis lados.

  • Material: cloreto de polivinilo (PVC) flexível
  • Cor: amarelo

Tampas para uniões banjo

Uma gama de tampas de proteção concebidas para ligação de uniões banjo. Fornecem cobertura de montagem externa durante o armazenamento e transporte, para proteger a ligação contra a entrada de sujidade. A nossa gama está disponível em duas opções de material; cloreto de polivinilo (PVC) flexível e polietileno de alta densidade.

As opções de PVC flexível oferecem um encaixe verdadeiramente firme que proporciona uma proteção ótima. O material flexível permite a colocação e remoção rápida, facilitada por uma conveniente aba para dedos.

O material mais duro das nossas opções de HDPE permite uma aplicação rápida, para o que basta clicar na tampa para um ajuste seguro. Adequado para temperaturas que vão desde um mínimo de -30 até um máximo de +80 graus Celsius.

  • Materiais: LDPE e PVC flexível
  • Cores: vermelho e amarelo
  • Encaixa nas uniões hidráulicas banjo de acordo com a norma DIN 7642 B/E

Tampas redondas - vinil

"A tampa terminal em vinil redonda com montagem por pressão é um acessório prático e versátil, que oferece um acabamento limpo e elegante das extremidades de vários objetos cilíndricos.

Concebida para o ajuste em extremidades de tubos, varas e canos redondos ou cilíndricos, resiste ao impacto, à abrasão e ao desgaste.

O acabamento brilhante e atrativo faz com que esta tampa seja ideal para utilizar como tampa decorativa. Também funciona como barreira protetora, protegendo as extremidades de tubos ou varas da humidade, pó, sujidade e outros contaminantes.

Material: cloreto polivinílico (PVC) Cor: preto, vermelho

Tampões cegos

Os tampões cegos são usados na indústria de chapas metálicas como uma proteção contra bordas afiadas e são ideais para fechar as cavidades do painel. Oferecem um acabamento limpo e uma solução rápida. Disponíveis numa grande variedade para se adequar ao diâmetro do furo e à espessura do painel

Tampões de mascaramento sem falange

Os Masking Plugs Flangeless são projetados para mascarar buracos sem mascarar a área circundante. Os anéis cónicos e o núcleo oco permitem que muitos diâmetros sejam protegidos. O perfil tem uma aba para fácil instalação e remoção.

Tampões flexíveis

Os nossos tampões flexíveis de PVC são resistentes a rachas e triturações perfeitas para entupir furos roscados e planos. Fornecem excelente proteção contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte. A gama é adequada para tamanhos de rosca métrica e UNF.