Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
136 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
£ 0.0646 - £ 0.0659 65181 In stock
PA
8.4 mm
13.0 mm
2.8 mm
£ 0.0207 - £ 0.0256 756 In stock
PA
£ 0.0411 - £ 0.0507 1890 In stock
PA
£ 0.0296 - £ 0.0366 4458 In stock
PA
£ 0.0625 - £ 0.0772 1750 In stock
PA
£ 0.0103 - £ 0.0127 51035 In stock
PA
16FWRT006032 £ 0.0123 - £ 0.0153 8371 In stock
PA
£ 0.0172 - £ 0.0212 Request the lead time here
PA
£ 0.0241 - £ 0.0298 4976 In stock
PA
£ 0.0241 - £ 0.0298 8000 In stock
PA
£ 0.14 - £ 0.14 69588 In stock
HDPE
1348399 £ 0.0834 - £ 0.0834 74246 In stock
HDPE
£ 0.0469 - £ 0.0489 3651 In stock
HDPE
£ 0.0652 - £ 0.0805 1000 In stock
PA
£ 0.023 - £ 0.0284 31998 In stock
PA
£ 0.0222 - £ 0.0274 79 In stock
PA
  • of 7
Retaining Washer 4.6 mm 12.0 mm 0.8 mm PC

173142500022

Price Range
£ 0.1431 - £ 0.138

Stock Levels
882 In stock
Attributes
  • Washer Type
    Anti-Loss Flat Washer
  • Full Material
    Polycarbonate
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    M4
  • Outside Diameter
    12.0 mm
Retaining Washer 5.4 mm 12.0 mm 1.6 mm HDPE

003303300004

Price Range
£ 0.1026 - £ 0.0985

Stock Levels
423 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 7.0 mm 2.3 mm PA

031040000001

Price Range
£ 0.0267 - £ 0.0267

Stock Levels
25793 In stock
Attributes
  • Washer Type
    Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    7.0 mm
  • Inside Diameter
    4.3 mm
Retaining Washer 17.0 mm 32.0 mm 3.0 mm HDPE

003304000004

Price Range
£ 0.1681 - £ 0.1611

Stock Levels
255 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 10.5 mm 24.0 mm 2.0 mm HDPE

003303600004

Price Range
£ 0.126 - £ 0.121

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.2 mm 9.5 mm 1.0 mm HDPE

003302400004

Price Range
£ 0.0808 - £ 0.0776

Stock Levels
216 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 10.5 mm 21.0 mm 2.5 mm PA

003100000001

Price Range
£ 0.0752 - £ 0.0736

Stock Levels
23863 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    21.0 mm
  • Inside Diameter
    10.5 mm
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

041040000001

Price Range
£ 0.0263 - £ 0.0263

Stock Levels
152253 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

1040060900VR

Price Range
£ 0.11 - £ 0.11

Stock Levels
73360 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

1040100900VR

Price Range
£ 0.1556 - £ 0.1556

Stock Levels
134384 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 16.0 mm | 0.63 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

1040260900VR

Price Range
£ 0.1278 - £ 0.1278

Stock Levels
20900 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    16.0 mm
  • Inside Diameter
    5.2 mm
Retaining Washer 4.3 mm 9.0 mm 0.8 mm HDPE

497516

Price Range
£ 0.0801 - £ 0.0801

Stock Levels
89893 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 13.0 mm 24.0 mm 2.5 mm PA

003120000001

Price Range
£ 0.1072 - £ 0.1051

Stock Levels
8000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    24.0 mm
  • Inside Diameter
    13.0 mm
Retaining Washer 12.5 mm 18.0 mm 1.5 mm PA

003120800001

Price Range
£ 0.182 - £ 0.175

Stock Levels
55160 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    12.5 mm
Retaining Washer 5.3 mm 11.0 mm 1.4 mm PA

015005000503

Price Range
£ 0.0284 - £ 0.0284

Stock Levels
62992 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Red
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 5.5 mm 2.1 mm PA

015103000203

Price Range
£ 0.0259 - £ 0.0259

Stock Levels
105949 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Grey
  • Commodity Code
    3926909790
Retaining Washer 8.4 mm 13.0 mm 2.7 mm PA

015108000203

Price Range
£ 0.0644 - £ 0.0632

Stock Levels
302134 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Grey
  • Commodity Code
    3926909790
Retaining Washer 5.3 mm 10.0 mm 1.0 mm PA

015205008703

Price Range
£ 0.027 - £ 0.027

Stock Levels
55624 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Blue
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 30.0 mm 3.0 mm PA

033060011407

Price Range
£ 0.3085 - £ 0.2959

Stock Levels
23436 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 5.5 mm 2.2 mm PA

031030000001

Price Range
£ 0.0267 - £ 0.0267

Stock Levels
32563 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 9.0 mm 1.4 mm PA

003040000001

Price Range
£ 0.0248 - £ 0.0248

Stock Levels
328858 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 2.7 mm 5.0 mm 1.0 mm PA

041025000001

Price Range
£ 0.0295 - £ 0.0295

Stock Levels
47000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    5.0 mm
  • Inside Diameter
    2.7 mm
Retaining Washer 3.2 mm 8.0 mm 0.8 mm HDPE

1040040900VR

Price Range
£ 0.079 - £ 0.079

Stock Levels
73847 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.3 mm 12.0 mm 1.0 mm HDPE

1040080900VR

Price Range
£ 0.1051 - £ 0.1051

Stock Levels
430432 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.2 mm 9.5 mm 1.0 mm HDPE

1040350900VR

Price Range
£ 0.1259 - £ 0.1259

Stock Levels
137502 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 8.0 mm 0.5 mm HDPE

497517

Price Range
£ 0.0529 - £ 0.0452

Stock Levels
216069 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 7.0 mm 1.4 mm LDPE

015003000503

Price Range
£ 0.0226 - £ 0.0226

Stock Levels
146349 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Commodity Code
    3926909790
Retaining Washer 8.4 mm 17.0 mm 2.0 mm PA

015008000503

Price Range
£ 0.0644 - £ 0.0632

Stock Levels
68401 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Red
  • Commodity Code
    3926909790
Retaining Washer 5.3 mm 8.5 mm 2.5 mm PA

015105000203

Price Range
£ 0.0304 - £ 0.0304

Stock Levels
61862 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Grey
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 6.0 mm 1.0 mm LDPE

015203008703

Price Range
£ 0.0226 - £ 0.0226

Stock Levels
17804 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Commodity Code
    3926909790
Retaining Washer 8.4 mm 15.0 mm 1.5 mm PA

015208008703

Price Range
£ 0.0644 - £ 0.0632

Stock Levels
1140498 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Blue
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 18.0 mm 2.0 mm

032060011407

Price Range
£ 0.0931 - £ 0.0913

Stock Levels
69032 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    PVC
  • Colour
    Black
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 18.0 mm 2.0 mm PA

032060000001

Price Range
£ 0.0904 - £ 0.0886

Stock Levels
79900 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

003030000001

Price Range
£ 0.0218 - £ 0.0218

Stock Levels
186541 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 30.0 mm 3.0 mm PA

033060000001

Price Range
£ 0.3085 - £ 0.2959

Stock Levels
13929 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 8.4 mm 15.0 mm 1.5 mm PA

041080000001

Price Range
£ 0.0735 - £ 0.072

Stock Levels
88290 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Natural HDPE Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes M4

1040070900VR

Price Range
£ 0.0801 - £ 0.0801

Stock Levels
36043 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Inside Diameter
    4.3 mm
Retaining Washer 5.3 mm 20.0 mm 1.0 mm LDPE

1040320900VR

Price Range
£ 0.105 - £ 0.105

Stock Levels
15492 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.3 mm 10.0 mm 1.0 mm HDPE

497519

Price Range
£ 0.1046 - £ 0.1046

Stock Levels
82680 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 2.7 mm 6.5 mm 1.1 mm PA

015002500503

Price Range
£ 0.0293 - £ 0.0293

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Red
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 12.0 mm 1.5 mm LDPE

015006000503

Price Range
£ 0.0458 - £ 0.0448

Stock Levels
178868 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 7.0 mm 2.2 mm PA

015104000203

Price Range
£ 0.027 - £ 0.027

Stock Levels
14906 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Grey
  • Commodity Code
    3926909790
Retaining Washer 2.7 mm 5.0 mm 1.0 mm PA

015202508703

Price Range
£ 0.0293 - £ 0.0293

Stock Levels
26458 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Blue
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 11.0 mm 1.5 mm LDPE

015206008703

Price Range
£ 0.0333 - £ 0.0333

Stock Levels
181847 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 9.0 mm 1.5 mm PVC

032030011407

Price Range
£ 0.0315 - £ 0.0315

Stock Levels
27000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Retaining Washer 10.5 mm 18.0 mm 1.5 mm PA

041100000001

Price Range
£ 0.1056 - £ 0.1035

Stock Levels
19461 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    10.5 mm
Retaining Washer 5.3 mm 15.0 mm 1.5 mm PA

032050000001

Price Range
£ 0.0704 - £ 0.0689

Stock Levels
50436 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    15.0 mm
  • Inside Diameter
    5.3 mm
Retaining Washer 5.3 mm 11.5 mm 1.4 mm PA

003050000001

Price Range
£ 0.0248 - £ 0.0248

Stock Levels
190100 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 6.0 mm 1.0 mm PA

041030000001

Price Range
£ 0.0232 - £ 0.0232

Stock Levels
412015 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Natural HDPE Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.2 mm | 0.047 in; Compatible Screw Sizes M6

1040090900VR

Price Range
£ 0.126 - £ 0.126

Stock Levels
372166 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.4 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 17.0 mm | 0.669 in; 32.0 mm | 1.26 in; Thickness 3.0 mm | 0.118 in; Compatible Screw Sizes M16

1040130900VR

Price Range
£ 0.4405 - £ 0.4405

Stock Levels
507 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    13.6 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 10.5 mm | 0.413 in; 24.0 mm | 0.945 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M10

1040290900VR

Price Range
£ 0.1931 - £ 0.1931

Stock Levels
203874 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    24.0 mm
  • Inside Diameter
    8.2 mm
Retaining Washer 8.4 mm 12.0 mm 1.6 mm HDPE

1040360900VR

Price Range
£ 0.1556 - £ 0.1556

Stock Levels
79130 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 10.0 mm 0.8 mm HDPE

497518

Price Range
£ 0.0801 - £ 0.0801

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 9.0 mm 1.1 mm LDPE

015004000503

Price Range
£ 0.0284 - £ 0.0284

Stock Levels
30000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Commodity Code
    3926909790
Retaining Washer 2.7 mm 5.0 mm 1.5 mm PA

015102500203

Price Range
£ 0.0297 - £ 0.0297

Stock Levels
44000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Grey
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 10.0 mm 2.7 mm PA

015106000203

Price Range
£ 0.0339 - £ 0.0339

Stock Levels
62003 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Grey
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

015204008703

Price Range
£ 0.0259 - £ 0.0259

Stock Levels
115707 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Blue
  • Commodity Code
    3926909790
Retaining Washer 10.5 mm 18.0 mm 1.5 mm PA

015210008703

Price Range
£ 0.0915 - £ 0.0897

Stock Levels
55934 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Blue
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

033030011407

Price Range
£ 0.0725 - £ 0.071

Stock Levels
18148 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Commodity Code
    3926909790
Washer 17.0 mm 30.0 mm 3.0 mm PA

003160000001

Price Range
£ 0.1625 - £ 0.1556

Stock Levels
16853 In stock
Attributes
  • Washer Type
    Anti-Loss Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    30.0 mm
  • Inside Diameter
    17.0 mm
Retaining Washer 3.6 mm 10.0 mm 0.8 mm PC

173124000022

Price Range
£ 0.1267 - £ 0.1216

Stock Levels
976 In stock
Attributes
  • Washer Type
    Anti-Loss Flat Washer
  • Full Material
    Polycarbonate
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    M3.5
  • Outside Diameter
    10.0 mm
Retaining Washer 2.8 mm 8.0 mm 0.5 mm PC

173122500022

Price Range
£ 0.1206 - £ 0.1157

Stock Levels
5725 In stock
Attributes
  • Washer Type
    Anti-Loss Flat Washer
  • Full Material
    Polycarbonate
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    M2.5
  • Outside Diameter
    8.0 mm
Retaining Washer 5.5 mm 13.0 mm 1.0 mm PC

173144000022

Price Range
£ 0.1584 - £ 0.1528

Stock Levels
1560 In stock
Attributes
  • Washer Type
    Anti-Loss Flat Washer
  • Full Material
    Polycarbonate
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    M5
  • Outside Diameter
    13.0 mm
Retaining Washer 13.0 mm 40.0 mm 3.0 mm PA

032120000001

Price Range
£ 0.4752 - £ 0.4571

Stock Levels
6526 In stock
Attributes
  • Washer Type
    Anti-Loss Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    13.0 mm
Retaining Washer 7.0 mm 12.7 mm 1.5 mm PA

16FWRT010062A

Price Range
£ 0.0336 - £ 0.0272

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 9.5 mm 15.0 mm 1.5 mm PA

16FWRT250062

Price Range
£ 0.034 - £ 0.0276

Stock Levels
4954 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 11.9 mm 18.6 mm 0.8 mm PA

16FWRT312032

Price Range
£ 0.0256 - £ 0.0207

Stock Levels
10313 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 14.3 mm 22.6 mm 1.5 mm PA

16FWRT375062

Price Range
£ 0.0332 - £ 0.0269

Stock Levels
136 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 14.4 mm 26.1 mm 1.5 mm PA

16FWRT437062

Price Range
£ 0.0439 - £ 0.0356

Stock Levels
70444 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 27.1 mm 35.1 mm 1.5 mm PA

16FWRT999062

Price Range
£ 0.2448 - £ 0.1983

Stock Levels
2250 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 9.5 mm 15.0 mm 0.8 mm PA

16FWRT250032

Price Range
£ 0.0256 - £ 0.0207

Stock Levels
18400 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 9.5 mm 38.1 mm 1.5 mm PA

16FWRT250062C

Price Range
£ 0.2219 - £ 0.1797

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 14.3 mm 22.6 mm 0.8 mm PA

16FWRT375032

Price Range
£ 0.0273 - £ 0.0221

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 14.3 mm 18.6 mm 1.5 mm PA

16FWRT375062C

Price Range
£ 0.0355 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 17.5 mm 28.5 mm 1.5 mm PA

16FWRT500062

Price Range
£ 0.0439 - £ 0.0356

Stock Levels
2408 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 7.0 mm 16.0 mm 1.5 mm PA

16FWRT010062C

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
2393 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 11.4 mm 38.1 mm 1.5 mm PA

16FWRT250062A

Price Range
£ 0.2031 - £ 0.1645

Stock Levels
998 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 11.9 mm 18.6 mm 1.5 mm PA

16FWRT312062

Price Range
£ 0.034 - £ 0.0276

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 14.3 mm 32.0 mm 1.5 mm PA

16FWRT375062A

Price Range
£ 0.2589 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 17.5 mm 28.5 mm 0.8 mm PA

16FWRT500032

Price Range
£ 0.1414 - £ 0.1145

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.9 mm 6.3 mm 1.3 mm PA

16FWRT004050

Price Range
£ 0.0236 - £ 0.0191

Stock Levels
75856 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.0 mm 8.3 mm 1.5 mm PA

16FWRT006062

Price Range
£ 0.0212 - £ 0.0172

Stock Levels
19816 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.9 mm 9.9 mm 0.8 mm PA

16FWRT008032A

Price Range
£ 0.0202 - £ 0.0164

Stock Levels
1014 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 7.0 mm 11.5 mm 0.8 mm PA

16FWRT010032

Price Range
£ 0.0212 - £ 0.0172

Stock Levels
35620 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 2.9 mm 5.1 mm 1.5 mm PA

16FWRT002062

Price Range
£ 0.017 - £ 0.0138

Stock Levels
190278 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.9 mm 6.7 mm 3.1 mm PA

16FWRT004125

Price Range
£ 0.0351 - £ 0.0284

Stock Levels
1998 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 9.5 mm 25.4 mm 1.5 mm PA

16FWRT007062A

Price Range
£ 0.0997 - £ 0.0807

Stock Levels
4750 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.5 mm 11.5 mm 1.1 mm PA

16FWRT008045

Price Range
£ 0.0321 - £ 0.026

Stock Levels
999 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.9 mm 19.9 mm 1.5 mm PA

16FWRT010059

Price Range
£ 0.067 - £ 0.0543

Stock Levels
4396 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 2.9 mm 5.1 mm 0.8 mm PA

16FWRT002032

Price Range
£ 0.0127 - £ 0.0103

Stock Levels
1369198 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.9 mm 6.7 mm 1.5 mm PA

16FWRT004062

Price Range
£ 0.017 - £ 0.0138

Stock Levels
1881 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 9.5 mm 19.0 mm 1.5 mm PA

16FWRT007062

Price Range
£ 0.0355 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.9 mm 8.3 mm 0.8 mm PA

16FWRT008032C

Price Range
£ 0.0235 - £ 0.019

Stock Levels
41854 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 7.0 mm 10.1 mm 1.3 mm PA

16FWRT010055

Price Range
£ 0.0635 - £ 0.0423

Stock Levels
7354 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

003302500004

Price Range
£ 0.085 - £ 0.0815

Stock Levels
80 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.3 mm 10.0 mm 1.0 mm HDPE

003302200004

Price Range
£ 0.0667 - £ 0.064

Stock Levels
6498 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 13.0 mm 30.0 mm 2.5 mm HDPE

003303900004

Price Range
£ 0.157 - £ 0.1514

Stock Levels
247 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 8.0 mm 0.8 mm HDPE

003301800004

Price Range
£ 0.0522 - £ 0.0501

Stock Levels
9000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

003303200004

Price Range
£ 0.1078 - £ 0.1035

Stock Levels
2842 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.3 mm 20.0 mm 1.0 mm HDPE

003302300004

Price Range
£ 0.0735 - £ 0.0705

Stock Levels
750 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 10.5 mm 22.0 mm 2.0 mm HDPE

003303400004

Price Range
£ 0.12 - £ 0.1152

Stock Levels
680 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 10.5 mm 30.0 mm 3.0 mm PA

032100000001

Price Range
£ 0.2292 - £ 0.2209

Stock Levels
33704 In stock
Attributes
  • Washer Type
    Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    30.0 mm
  • Inside Diameter
    10.5 mm
Retaining Washer 4.3 mm 12.8 mm 0.8 mm HDPE

003302000004

Price Range
£ 0.0635 - £ 0.061

Stock Levels
250 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 13.0 mm 27.0 mm 2.5 mm HDPE

003303700004

Price Range
£ 0.15 - £ 0.1445

Stock Levels
499 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 16.0 mm 1.6 mm HDPE

003302900004

Price Range
£ 0.0931 - £ 0.0893

Stock Levels
250 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 13.0 mm 24.0 mm 2.5 mm HDPE

003303800004

Price Range
£ 0.1389 - £ 0.1334

Stock Levels
50 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.3 mm 12.0 mm 1.0 mm HDPE

003302100004

Price Range
£ 0.0701 - £ 0.0672

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 14.0 mm 1.2 mm HDPE

003302600004

Price Range
£ 0.0876 - £ 0.084

Stock Levels
193 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 2.7 mm 5.0 mm 1.5 mm PA

031025000001

Price Range
£ 0.0333 - £ 0.0333

Stock Levels
35142 In stock
Attributes
  • Washer Type
    Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    5.0 mm
  • Inside Diameter
    2.7 mm
Retaining Washer 4.3 mm 9.0 mm 0.8 mm HDPE

003301900004

Price Range
£ 0.0548 - £ 0.0528

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 17.0 mm 1.6 mm HDPE

003303000004

Price Range
£ 0.0982 - £ 0.0943

Stock Levels
234 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.7 mm 7.0 mm 0.5 mm HDPE

1348400

Price Range
£ 0.0514 - £ 0.0439

Stock Levels
9511 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 12.0 mm 1.4 mm PA

032040000001

Price Range
£ 0.0362 - £ 0.0362

Stock Levels
72106 In stock
Attributes
  • Washer Type
    Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    12.0 mm
  • Inside Diameter
    4.3 mm
Retaining Washer 3.2 mm 9.0 mm 1.5 mm PA

032030000001

Price Range
£ 0.0306 - £ 0.0306

Stock Levels
117300 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 13.0 mm 27.0 mm 2.0 mm HDPE

1348397

Price Range
£ 0.1645 - £ 0.1332

Stock Levels
12733 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 4.3 mm 12.8 mm 0.8 mm HDPE

1343722

Price Range
£ 0.1753 - £ 0.0819

Stock Levels
8051 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 17.0 mm 1.6 mm HDPE

1348396

Price Range
£ 0.1179 - £ 0.1106

Stock Levels
9276 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.4 mm 6.4 mm 2.8 mm PA

031060000001

Price Range
£ 0.0381 - £ 0.0381

Stock Levels
118685 In stock
Attributes
  • Washer Type
    Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Inside Diameter
    6.4 mm
Retaining Washer 5.3 mm 8.5 mm 2.8 mm PA

031050000001

Price Range
£ 0.0373 - £ 0.0373

Stock Levels
1600 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 8.4 mm 13.0 mm 2.8 mm PA

031080000001

Price Range
£ 0.0659 - £ 0.0646

Stock Levels
65181 In stock
Attributes
  • Washer Type
    Flat Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    13.0 mm
  • Inside Diameter
    8.4 mm
Retaining Washer 8.7 mm 12.7 mm 0.8 mm PA

16FWRT250032A

Price Range
£ 0.0256 - £ 0.0207

Stock Levels
756 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 9.5 mm 15.6 mm 1.5 mm PA

16FWRT250062E

Price Range
£ 0.0507 - £ 0.0411

Stock Levels
1890 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 14.4 mm 26.1 mm 0.8 mm PA

16FWRT437032

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
4458 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 23.8 mm 34.1 mm 1.5 mm PA

16FWRT875062

Price Range
£ 0.0772 - £ 0.0625

Stock Levels
1750 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.9 mm 6.7 mm 0.8 mm PA

16FWRT004032

Price Range
£ 0.0127 - £ 0.0103

Stock Levels
51035 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.0 mm 8.3 mm 0.8 mm PA

16FWRT006032

Price Range
£ 0.0153 - £ 0.0123

Stock Levels
8371 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 5.9 mm 9.9 mm 0.8 mm PA

16FWRT008032

Price Range
£ 0.0212 - £ 0.0172

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 6.0 mm 9.9 mm 1.5 mm PA

16FWRT008062

Price Range
£ 0.0298 - £ 0.0241

Stock Levels
4976 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 7.0 mm 11.5 mm 1.5 mm PA

16FWRT010062

Price Range
£ 0.0298 - £ 0.0241

Stock Levels
8000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 10.5 mm 20.0 mm 2.0 mm HDPE

1348395

Price Range
£ 0.14 - £ 0.14

Stock Levels
69588 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 10.0 mm 0.8 mm HDPE

1348399

Price Range
£ 0.0834 - £ 0.0834

Stock Levels
74246 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Retaining Washer 3.2 mm 8.0 mm 0.8 mm HDPE

003301100004

Price Range
£ 0.0489 - £ 0.0469

Stock Levels
3651 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Commodity Code
    3926909790
Washer 9.6 mm 19.6 mm 4.5 mm PA

16SRRW037771381

Price Range
£ 0.0805 - £ 0.0652

Stock Levels
1000 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Washer 5.0 mm 10.6 mm 3.0 mm PA

16SRRW010421200

Price Range
£ 0.0284 - £ 0.023

Stock Levels
31998 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790
Washer 4.0 mm 9.6 mm 2.6 mm PA

16SRRW008374163

Price Range
£ 0.0274 - £ 0.0222

Stock Levels
79 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790