Menu Search

We vonden 85 producttypes voor Kappen

Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Kappen

Lijst Rooster

Afdekappen voor inbusschroeven

Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.

  • Used for the inside of UPS boxes when high voltage cables pass close to metal screw heads.
  • Cover and protect socket head screws from dust and dirt, while providing a quick and clean finish.
  • Used in appliances, electrical applications and automotive.
Materiaal: Silicone, LDPE Kleur: Zwart, Wit, Grijs Serie: SR1628, SR1813

Afdekkapjes voor inbusschroeven

Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.

  • Used to conceal and protect Allen head screw from dust, dirt and damage.
  • It can help reduce noise and vibration by providing a more secure fitting.
  • Used in electronics, or furniture industries.
Materiaal: LDPE Kleur: Zwart Serie: SR1805

Afdekkapjes voor kruiskopschroeven

These caps shield exposed cross head screws from dust and dirt penetration. They are simple to install by simply tapping them. Can be used for electrical enclosures and switchgear.

  • Designed to protect exposed crosshead screws from dust and dirt.
  • Easily installed by simply pressing them over the screw head
  • Used on electrical enclosures, switchgear, and applications in industrial.
Materiaal: PE-HD, LDPE Kleur: Beige, Ivoor, Wit, Teak, Lichtbruin, Donkerbruin, Zwart Serie: SR1806

Afdekkappen

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Materiaal: HDPE, Messing, PA66, PA, LDPE Kleur: Geel, Zilver, Naturel, Zwart, Grijs, Beige, Wit, Bruin, Groen, Blauw, Violet, Rood, Roze Serie: SR1811, SR1889

Afdekkappen voor Pozidrive-schroeven

Pozidrive Screw Caps are designed to cover screws and provide a neat finish. Provides a tight seal that prevents dust and dirt from entering. Easy to install and remove by press fit.

  • Designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look.
  • Prevents dust, dirt, and other debris from entering the assembly.
  • Ideal for use in applications such as furniture, appliances and electrical.
Materiaal: LDPE Kleur: Zwart, Chocoladebruin, Kleibruin, Okerbruin, Grijs, Wit, Bruin Serie: SR1815

Afdekkappen voor schroeven

Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.

  • Designed to provide a finished and professional surface appearance.
  • Provide a neatly finish and protects screws from dust and dirt ingress.
  • Used to cover exposed screws in furniture, cabinets and automotive applications.
Materiaal: LDPE Kleur: Zilver, Crème, Wit, Teak, Donkerbruin, Lichtbruin Serie: SR1612

Afsluitkappen voor koppelingen met o-ring

Ons assortiment afsluitkappen voor koppelingen met O-ring is ontworpen voor het beschermen van koppelingen met O-ring die worden gebruikt op hydraulische verbindingen.

Het kapontwerp heeft een langere totale lengte voor extra bescherming tegen binnendringen van vuil en andere verontreinigingen. Daarnaast zijn ze voorzien van een gegoten borgring aan de onderkant die onder de connector kan worden geklikt om deze stevig op zijn plaats te houden tijdens transport en bewerkingen.

Ons assortiment is geschikt voor UNF en JIC-schroefdraad.

  • Ontworpen ter bescherming van koppelingen met O-ring die worden gebruikt op hydraulische verbindingen.
  • Met een langere totale lengte voor extra bescherming.
  • Geschikt voor UNF en JIC-schroefdraad.
Materiaal: LDPE Kleur: Zwart, Blauw Serie: SRCFST, SR1078

Bedekte tapse pluggen

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Ontworpen om een goede pasvorm te garanderen dankzij de bolle zijkanten.
  • Het beschermt tegen verontreinigingen, vuil en schade.
  • Herbruikbaar dankzij het materiaal en zonder de effectiviteit van de afdichting aan te tasten.
Materiaal: Silicone Kleur: Grijs, Geel, Groen, Wit, Rood, Zwart, Roze, Paars, Blauw, Transparant Serie: SR5751

Bescherming voor gasventielen

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Ontworpen om schroefdraasd van industriële en LPG-gascilinders te beschermen wanneer deze niet worden gebruikt.
  • Ze kunnen onderscheid maken tussen volle en lege cilinders.
  • Het wordt vaak gebruikt in laboratoria, de medische industrie en bouwtoepassingen.
Materiaal: HDPE, LDPE Kleur: Geel Serie: SR1060

Beschermkappen voor aandrijfassen

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

Beschermkappen voor aandrijfassen beschermen en maskeren zowel de as als de omringende lagers tegen olie en een reeks scheikundige stoffen.

  • Voldoet aan DIN 748, IEC 600-72 en ISO R775
Materiaal: LDPE, PVC Kleur: Geel Serie: SR1079

Beschermkappen voor draadeinden

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

  • Wordt gebruikt voor de bescherming van BSP- en UNF-draad.
  • Met een kleine flens.
  • Verhoogt de bescherming tegen verontreinigingen en beperkt tijdverspilling door herhalende werkzaamheden.
Materiaal: LDPE, PE Kleur: Naturel, Rood Serie: SR1024, SR1124, SR1025, SR1380

Bout beschermkappen

Deze boutbeschermkappen verbergen en beschermen boutkoppen en moeren tegen weersinvloeden. Ideaal voor boutkoppen, schroefkoppen en moeren. Ze zorgen voor een verbeterde afwerking en zijn een uitstekende keuze voor buitentoepassingen.

Dit assortiment wordt geleverd in een ruime keuze aan maten voor meerdere toepassingen. Deze doppen zijn verkrijgbaar voor gebruikelijke imperiale UNF-, metrische ISO 4017- of DIN 933-standaardbouten.

Verkrijgbaar in verschillende kleuren.

  • Beschermt bevestigingsartikelen tegen sabotage en weersinvloeden.
  • Zorgt voor een mooier afgewerkt uiterlijk voor uw toepassing.
  • Goede keus voor toepassingen buitenshuis.
Materiaal: LDPE Kleur: Zwart, Wit, Grijs, Groen, Bruin Serie: SRF0130, SR1802, SRF0074

Buis plug met treklip

Pluggen met centrale treklip zijn ontworpen om slanguiteinden af te dichten en af te sluiten. Ze hebben ribbels die zorgen voor een strakke pasvorm bij het afsluiten van hydraulische leidingen zonder deze te belasten. Het beschikt over een hoge treksterkte, taaiheid en flexibiliteit.

De interne, centraal geplaatste treklip maakt eenvoudig aanbrengen en verwijderen van de plug mogelijk, waardoor het een probleemloos alternatief is. Bovendien maakt de taps toelopende vorm het mogelijk om verschillende binnendiameters af te dichten. De stevige pasvorm van de plug en de veilige afdichting voorkomen effectief dat stof, vuil en andere verontreinigingen de slang binnendringen. Dit helpt interne componenten te beschermen en zorgt voor optimale prestaties.

Vaak gebruikt voor bouw-, auto- en landbouwtoepassingen.

  • Beschikt over een hoge treksterkte, taaiheid en flexibiliteit.
  • Met ribbels die zorgen voor een strakke pasvorm bij het afsluiten van hydraulische leidingen zonder deze te belasten.
  • Door de taps toelopende vorm kunnen verschillende binnendiameters worden afgedicht.
Materiaal: EVA Kleur: Geel Serie: SR6111

DKO-pluggen met zijdelingse treklip

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Materiaal: LDPE Kleur: Rood, Geel Serie: SR1121

Decoratieve schroefdoppen

Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.

  • Designed to conceal exposed screw heads and provide a more decorative and polished look.
  • It has a wide range of up to 16 colours.
  • Used in applications like furniture, cabinets, office decor and even automotive decor.
Materiaal: ABS Kleur: Hardhout, Donker eiken, Grenen, Walnoot, Mahonie, Askleurig, Beuk, Kers, Grijs, Zwart, Crème, Ivoor, Aluminium, Licht eiken, Rooster, Wit Serie: SR1600

Draadeindkappen

Stud Bolt Caps connect to scaffolding clamp studs and offer strong protection against damage and decay. Its shape makes installation quick. Designed to survive the test of time and remain reliable.

Draadeindkappen bieden bescherming bij stellingtoepassingen. Het ontwerp laat ze toe bevestigd te worden op al het blootliggende klembeslag op uw stelling.

  • Helpt verwering te voorkomen en vermindert risico op verwondingen.
  • Stevige passing en duurzaamheid.
Materiaal: LDPE Kleur: Geel Serie: SR1048

Draadkappen met vinnen

Finned Stud Caps seal and protect threaded bar ends from dirt and moisture. The interior fins give a secure grip, making them ideal for a variety of diameters. Easy to install and remove, with or without a grip.

  • Used to protect a wide range of studs.
  • It prevents studs from rusting or corroding and protects them from abrasion.
  • It is used in manufacturing, railings, fences, furniture, and other applications.
Materiaal: LDPE Kleur: Naturel, Geel Serie: SR1056

Easy-pull maskeerkappen

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Easy-pull maskeerkappen bieden optimale bescherming voor uiteinden van profielen, zoals draadstangen, pijpen en buizen tijdens het productieproces.

  • Typische toepassingen zijn onder meer: anodiseren, zandstralen, poedercoaten, e-coaten, verzinken en algemene verflijnen.
  • Om de best mogelijke pasvorm te garanderen, moet de afmeting van de binnendiameter ongeveer 10 procent kleiner zijn dan de buitendiameter van het onderdeel dat wordt gemaskeerd.
Materiaal: EPDM, Silicone, PVC Kleur: Zwart, Naturel, Transparant, Geel Serie: SR1096, SR6119, SR5755, SRF0079

Einddopjes

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

Einddopjes zijn een veelzijdig kapje met uiteenlopende toepassingen.

  • Ideaal voor productpresentaties en ter bescherming.
  • Duurzaam met een aantrekkelijk uiterlijk.
Materiaal: PVC, TPE Kleur: Wit, Zwart Serie: SR1506, SR1500, SR1501

Eindkappen

Push Fit eindkappen zijn een eenvoudige en betaalbare manier om schroefdraad te beschermen tijdens schilderen, montage of transport. Ze hebben een gekartelde buitenkant en zijn vervaardigd uit zacht, duurzaam TPE dat zorgt voor een betere grip en een nauwe pasvorm. Beschermt pijpeinden tegen beschadiging en houdt vuil en puin buiten.

Gemakkelijk te installeren en te verwijderen. Ze kunnen werken bij temperaturen van -60 C tot 135 C.

Veel gebruikt voor loodgieterswerk, HVAC en industriële toepassingen.

  • Een eenvoudige en voordelige manier om metrische en UNF-schroefdraad te beschermen.
  • Eenvoudig te installeren en te verwijderen.
  • Functioneert bij temperaturen van minimaal -60 C tot maximaal 135 C.
Materiaal: LDPE, TPE, Kleur: Rood, Blauw, Serie: SR1161, SRCFBTPE, SRCFB

Eindkappen voor buizen

Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.

  • Ideal protection for threaded or non-threaded tubing, pipes and rods.
  • Short version for general purpose closure and long version have an extra dept and feathered edge that ensure a tight fit.
  • It does not shrink when heated during the application process.
Materiaal: PVC, LDPE Kleur: Rood Serie: SR1610, SR1620

Eindkappen zonder schroefdraad

Eindkappen zonder schroefdraad zijn ideaal om buizen, pijpen of staven met of zonder schroefdraad veilig te beschermen. Houdt vuil, puin en andere verontreinigingen buiten. Heeft enige slijtvastheid, waardoor het bijbehorend onderdeel veilig blijft tijdens de opslag en verzending. Kan tevens worden gebruikt voor maskers bij verf-, verzink- of zandstraaltoepassingen.

Snel en eenvoudig te installeren en te verwijderen.

Gebruikt voor loodgieterswerk, HVAC en industriële toepassingen.

  • Beschermt buizen, pijpen en stangen met en zonder schroefdraad.
  • Snel en eenvoudig te installeren en te verwijderen.
  • Gebruikt voor loodgieterswerk, HVAC en industriële toepassingen.
Materiaal: LDPE, PE, PP Kleur: Zwart, Blauw, Geel, Grijs, Naturel Serie: SR1062, SRF0023

Ezepluggen

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Materiaal: LDPE Kleur: Rood Serie: SR1055

Flexibele buiskappen

Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.

  • Beschermt pijpeinden met schroefdraad.
  • Ideaal voor montage van buizen en pijpen.
  • Zeer stevig en doorprikbestendig.
Materiaal: PE Kleur: Geel, Wit Serie: SR1388

Flexibele eindkappen - Bestand tegen oliën en vetten

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Biedt uitstekende bescherming voor toepassingen met schroefdraad.
  • Zeer schilferbestendig.
  • De groene PVC-optie is geschikt voor gebruik met olie en vet.
Materiaal: Vinyl, PVC Kleur: Groen, Zwart Serie: SR1020

  • van 4