Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Non Threaded

 (58 sady výrobkov)

Zoznam Mriežka

Okrúhle ferule na nožičky - kónické

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Skupina SR: SR1520, SRF0071, SRF0069

Okrúhle ferule na nožičky - štandardné

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural


Skupina SR: SR1510, SR1516, SRF0070, SRF0069

Okrúhle koncové krytky - štandardné

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red


Skupina SR: SRF0068

Okrúhle koncové krytky - štandardné

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural


Skupina SR: SR5763

Protiprachové krytky USB

USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.

The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures of up to 150C | 302F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.

  • Material: Silicone Rubber, Plastic, EPDM
  • Colour: Black


Skupina SR: SRF0058

Pružné koncové krytky - odolné voči kyselinám

Pružné koncové krytky sú vyrobené z pružného materiálu, ktorý sa dá natiahnuť na väčšie rozmery pre dokonalú priľnavosť. Poskytujú ochranu závitov alebo hladkých zakončení.

Krytka má závesné uško na jej použitie s drôtenými háčikmi. Sú vhodným riešením pre aplikácie maskovania pri nízkych teplotách.

Výhodou krytiek je tiež ich materiál odolný voči kyselinám.

  • Dajú sa natiahnuť na väčšie rozmery pre dokonalú priľnavosť.
  • Poskytujú ochranu závitov alebo hladkých zakončení.
  • Majú závesné uško na použitie s drôtenými háčikmi.
Materiál: TPEFarba: ČiernaNorma pre horľavosť materiálu: Series Code: SR1021

Pružné koncové krytky s prídržnou páskou

A lanyard designed to connect and secure two separate components. It features a securing loop on one end and a mounting hole on the other, which provides a secure fix to connecting objects.

The lanyard can accommodate a wide range of applications, including cables, dust caps, enclosures and lids. Double fixing slots on the securing loop help reduce the risk of failure for heavy duty applications. When using for heavy duty applications; simply secure the loop through both fixing slots for safe mounting.

The material is highly flexible and can stretch up to three times its nominal length.

  • Material: Ethylene Propylene Diene Monomer (EPDM)
  • Colour: Black


Skupina SR: SR2000

Pružné krytky potrubia

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, LDPE
  • Colour: Yellow, White, Black


Skupina SR: SR1388, SR1389

Rebrované koncové zátky

Rebrované koncové zátky bezpečne utesňujú konce rúrok a potrubí. Vonkajší priemer zátky zodpovedá vnútornému priemeru potrubia, zátka teda nikde nepresahuje. Bránia usadzovaniu nečistôt.

Dodávajú sa v dvoch prevedeniach s pružnými rebrami v rôznych veľkostiach pre pevné uchytenie v rúrkach s rôznymi závitmi NPT a vo vrtných rúrkach. Tesne priliehajú, jednoducho sa montujú a demontujú.

Vhodné na použitie v strojárstve a mechanických aplikáciách v rôznych odvetviach.

  • Dve prevedenia s pružnými rebrami v rôznych veľkostiach pre pevné uchytenie v rúrkach s rôznymi závitmi NPT a vo vrtných rúrkach.
  • Bezpečne utesňujú konce rúrok a potrubí.
  • Vhodné na použitie v strojárstve a mechanických aplikáciách.
Materiál: Polyetylén LD Farba: Čierna, Modrá, Červená Series Code: SRPAR, SR1069, SRILUPE, SR1171, SRILUH

Rebrované krytky potrubia

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Skupina SR: SR1046

Roztiahnuteľné maskovacie kryty

Expandable Masking Covers are an ideal alternative to a more conventional cap when the part to cover has an awkward shape. The Masking Covers are expandable by stretching with an elasticated end or by stretching through the elasticity of the material. The elasticated cap makes it a looser hold and therefore is best for a general protection during transport and storage or light masking requirement.

The stretched material cap has a stronger hold on the part by gripping and therefore is best for application putting pressure on the part. Their softening point is at 90 degrees Celsius and they can be used up to 100 degrees Celsius.

  • Material: LDPE, Silicone
  • Colour: Blue, Red, White, Clear


Skupina SR: SR1097, SRF0019

Rýchlo odnímateľné krytky

A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.

The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.

  • Material: Thermoplastic Elastomer (TPE)
  • Colours: Blue, Green, Red and Yellow
  • Temperature Range: -40F up to 275F (-40C up to 135C)


Skupina SR: SR1181

Rýchlouzávery Tear Tab

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant


Skupina SR: SR1022, SR1033

Súbežné ochranné zátky

Súbežné ochranné zátky sú univerzálne zátky používané na ochranu rôznych aplikácií.

Termoplastický elastomér sa odporúča pre aplikácie, kde sa vyžaduje odolnosť voči kyselinám. PVC je vysoko odolné voči roztrhnutiu a vhodné pre aplikácie so závitom. Zelený vinyl dobre funguje v aplikáciách, kde sa vyskytujú oleje a tuky.

Majú súbežnú alebo rovnú stenu, čo zaisťuje bezpečné a priliehavé uchytenie, zároveň zabraňuje kontaminácii, poškodeniu, špine, korózii, vlhkosti a nečistotám počas skladovania a prepravy.

  • Súbežný tvar zaisťuje bezpečné a priliehavé uchytenie, zabraňuje kontaminácii, korózii a nečistotám počas skladovania a prepravy.
  • Jednoduché nasadenie a odstránenie, poskytujú elegantný vzhľad.
  • Vhodné pre rôzne aplikácie vrátane automobilového priemyslu, výroby a obchodu.
Materiál: Polyetylén LD, TPR, TPE, PVC, Vinyl Farba: Prírodná, Čierna, Červená, Zelená Series Code: SR1015, SR1067, SRSTG, SRSTLL, SR1014, SR1013, SRF0000

Teplom zmrštiteľné krytky

Heat Shrink End Cap is an electrical component ideal for sealing or insulating and protecting threaded or unthreaded pipes, tubes and rods. Used to provide protection against dirt, debris, moisture, dust and UV radiation. It is designed with a thick adhesive inner liner wall.

These caps shrink when heated, offering maximum protection for the application. They can operate at temperatures between -55C and +110C and are easy to install and remove.

  • Material: PO
  • Colour: Black


Series Code: SR1180

Uzatváracie krytky s čelným tesniacim O-krúžkom

Náš sortiment uzatváracích krytiek s čelným tesniacim O-krúžkom je určený na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.

Dizajn krytky má dlhšiu celkovú dĺžku pre dodatočnú ochranu pred vniknutím nečistôt a iných kontaminantov. V spodnej časti má tiež lisovaný poistný krúžok, ktorý sa zacvakne pod spojku a bezpečne ju drží na mieste počas prepravy a spracovania.

Náš sortiment je vhodný pre veľkosti závitov UNF aj JIC.

  • Určené na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.
  • Majú dlhšiu celkovú dĺžku pre dodatočnú ochranu.
  • Vhodné pre závity UNF a JIC.
Materiál: Polyetylén LD Farba: Čierna, Modrá Series Code: SRCFST, SR1078

Uzávery na stĺpiky plotov

Fence post cap is a protective cover designed to fit over the top of a fence post, pipes, and tubes. It heps protect from weather damage (rain, snow, and UV rays), dirt, moisture or deterioration of the application.

Additionally, it can provide pipes and tubes a decorative touch. It is easy and quick to install by push in, used in residential as well as commercial industries.

  • Material: PE
  • Colour: White


Skupina SR: SRF0011

Vysokoteplotné kónické zátky

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink


Skupina SR: SRF0072, SR1045, SR1089, SR1179, SR1176, SR1499, SR1498

Zapustené krytky potrubia

Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.

Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.

  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
  • Materials: Low-Density Polyethylene (LDPE) and Polyethylene (PE)
  • Colours: Black and Yellow


Skupina SR: SR1370, SR1371

Zatlačovacie zátky

Zatlačovacie zátky sú vhodné na zaslepovanie širokej škály otvorov počas výrobných procesov alebo prepravy, možno ich použiť na hotové výrobky. Určené na ochranu manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov. Možno ich použiť aj na ochranu pred vniknutím kontaminantov.

Jednoducho sa nasadzujú a odstraňujú zatlačením. Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.

Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.

  • Chránia manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov.
  • Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.
  • Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.
Materiál: Polyetylén LD Farba: Prírodná, Biela, Čierna Series Code: SR1011

Zatláčacie koncové krytky

Zatláčacie koncové krytky sú jednoduchý a úsporný spôsob ochrany metrických a UNF závitov počas lakovania, montáže alebo prepravy. Sú vyrobené z mäkkého, odolného TPE, ktorý poskytuje lepšiu priľnavosť a pevné uchytenie. Chránia konce rúrok pred poškodením a zabraňujú vniknutiu špiny a nečistôt.

Jednoduchá montáž a demontáž. Môžu sa používať pri teplotách od -60 C do 135 C.

Bežne sa používajú v inštalatérstve, vzduchotechnike a klimatizácii a priemyselných aplikáciách.

  • Jednoduchý a úsporný spôsob ochrany metrických a UNF závitov.
  • Jednoduché nasadenie a odstránenie.
  • Používajú sa pri teplotách od minimálne -60 C do maximálne 135 C.
Materiál: TPE, , Polyetylén LDFarba: Modrá, , ČervenáNorma pre horľavosť materiálu: Series Code: SRCFBTPE, SRCFB

Zátky do plechu

Zátky do plechu sa používajú na zaslepenie alebo upchatie otvorov počas prepravy alebo na hotových výrobkoch pre čistý povrch. Polyamidová zátka (PA 66) chráni operátora pred nebezpečnými úlomkami z vytváraných otvorov. Možno ich použiť aj na ochranu vnútorných závitov pred poškodením pri preprave.

K dispozícii v troch farbách na jednoduchšiu identifikáciu a estetický vzhľad hotového výrobku.

Zátky do plechu sa dajú ľahko zasunúť do aplikácie bez potreby upevnenia a dajú sa ľahko odstrániť.

  • Používajú sa na zaslepenie otvorov počas prepravy.
  • Dajú ľahko zasunúť do aplikácií bez potreby upevnenia.
  • Poskytujú aplikáciám úhľadný povrch.
Materiál: PA, PA66 Farba: Prírodná, Čierna, Béžová, Šedá, Biela Series Code: SR2041

Zátky na konce trubíc

Zátky na konce rúrok sú základné komponenty používané na utesnenie koncov rúrok a hadíc v rôznych priemyselných odvetviach. Poskytujú bezpečný a spoľahlivý uzáver, ktorý pomáha zabraňovať priesakom, kontaminácii a poškodeniu rúrky alebo hadice. Majú výnimočnú odolnosť, všestrannosť a jednoducho sa nasadzujú. Ponúkajú množstvo výhod, používajú sa v rôznych aplikáciách, ako je stavebníctvo, inštalatérstvo a výroba.

Veľmi univerzálne z hľadiska materiálov a veľkosti. Tieto zátky sú zvyčajne vyrobené z vysoko kvalitných materiálov, ako je guma a plast, pre vynikajúcu pevnosť a odolnosť voči opotrebovaniu.

Ponúkame ich v rôznych veľkostiach a prevedeniach pre rôzne rozmery rúr alebo hadíc, poskytujú presné a spoľahlivé utesnenie.

  • Poskytujú bezpečné a spoľahlivé uzavretie, ktoré zabraňuje presakovaniu, kontaminácii a poškodeniu rúry alebo hadice.
  • Používajú sa v stavebníctve, inštalatérstve a vo výrobe.
  • Poskytujú presné a spoľahlivé utesnenie.
Materiál: Polyetylén LD, PVC, Polyetylén Farba: Prírodná, Čierna, Biela Series Code: SRSTPI, SR1601, SR6461

Zátky na ventily plynových fliaš

Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.

It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.

  • Material: HDPE, LDPE
  • Colour: Yellow


Skupina SR: SR1060

Zátky s bočným úchytom

Zátky s bočným úchytom sú typom zátky, ktorý má bočný vyťahovací úchyt, sú určené na ľahké odstránenie v náročných miestach. Chránia závitové alebo hladké otvory počas výroby, skladovania a prepravy. Poskytujú ochranu proti prachu, špine, poškodeniu, vlhkosti, kyselinám a korózii.

Zátka s bočným úchytom je určená na rýchle a jednoduché odstránenie a napomáha pri vyberaní dielu z pevného osadenia. Odoláva teplotám od -40 C do +135 C (-40 F do 275 F).

Používa sa v rôznych aplikáciách vrátane strojov, elektroniky, automobilového priemyslu a systémov vzduchotechniky a klimatizácie.

  • Chráni pred prachom, špinou, poškodením, vlhkosťou, kyselinami a koróziou.
  • Odoláva teplotám od -40 C do +135 C (-40 F do 275 F).
  • Kónický tvar umožňuje zasunutie dielu do viacerých vnútorných priemerov.
Materiál: Polyetylén LD, TPE Farba: Modrá, Žltá, Prírodná Series Code: SR1110, SRSTCL2, SR1053

  • z/zo 3