Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wheel Diameter | Caster Type | Load Capacity | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 25.2325 - £ 50.9048 | 4 In stock |
7.874 in
200.0 mm
|
Fixed Plate Castor
|
220.0 kg
220.0 kg
|
|||||||
£ 27.0808 - £ 27.0808 | 4 In stock |
5.906 in
150.0 mm
|
Fixed Plate Castor
|
150.0 kg
150.0 kg
|
|||||||
£ 9.6247 - £ 20.8702 | 64 In stock |
2.953 in
75.0 mm
|
Threaded Stem Castor With Brake
|
60.0 kg
60.0 kg
|
|||||||
£ 8.2556 - £ 16.6859 | 52 In stock |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
70.0 kg
70.0 kg
|
|||||||
£ 212.3337 - £ 475.343 | 4 In stock |
7.874 in
200.0 mm
|
Swivel Plate Castor With Brake
|
713.8 kg
713.8 kg
|
|||||||
£ 12.7189 - £ 24.6181 | In production |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
|||||||
£ 18.0447 - £ 58.0926 | 28 In stock |
3.937 in
100.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
|||||||
£ 69.208 - £ 69.208 | In production |
7.874 in
200.0 mm
|
Swivel Plate Castor
|
600.0 kg
600.0 kg
|
|||||||
494762 | £ 9.9533 - £ 19.2529 | 717 In stock |
3.937 in
100.0 mm
|
Swivel Plate Castor
|
120.0 kg
120.0 kg
|
||||||
£ 29.1618 - £ 29.1618 | 37 In stock |
4.921 in
125.0 mm
|
Swivel Plate Castor With Brake
|
150.0 kg
150.0 kg
|
|||||||
497938 | £ 7.6669 - £ 16.2495 | 80 In stock |
3.15 in
80.0 mm
|
Threaded Stem Castor
|
60.0 kg
60.0 kg
|
||||||
£ 23.9318 - £ 23.9318 | 186 In stock |
5.906 in
150.0 mm
|
Swivel Plate Castor With Brake
|
180.0 kg
180.0 kg
|
|||||||
£ 18.5786 - £ 39.43 | In production |
4.921 in
125.0 mm
|
Threaded Stem Castor With Brake
|
120.0 kg
120.0 kg
|
|||||||
£ 12.2808 - £ 12.2808 | In production |
5.906 in
150.0 mm
|
Fixed Plate Castor
|
140.0 kg
140.0 kg
|
|||||||
491128 | £ 64.0465 - £ 64.0465 | 3 In stock |
5.906 in
150.0 mm
|
Swivel Plate Castor With Brake
|
400.0 kg
400.0 kg
|
||||||
494787 | £ 53.5318 - £ 53.5318 | 12 In stock |
3.15 in
80.0 mm
|
Swivel Plate Castor With Brake
|
160.0 kg
160.0 kg
|
||||||
£ 9.57 - £ 9.57 | 11 In stock |
4.921 in
125.0 mm
|
Fixed Plate Castor
|
100.0 kg
100.0 kg
|
|||||||
£ 7.2288 - £ 7.2288 | 151 In stock |
3.15 in
80.0 mm
|
Swivel Plate Castor
|
50.0 kg
50.0 kg
|
|||||||
£ 21.3168 - £ 22.2068 | In production |
7.087 in
180.0 mm
|
Swivel Plate Castor
|
170.0 kg
170.0 kg
|
|||||||
£ 15.0601 - £ 15.0601 | 13 In stock |
4.921 in
125.0 mm
|
Swivel Plate Castor With Brake
|
100.0 kg
100.0 kg
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue