Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.
These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.
Material: LDPE Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | Colour | d2 | d3 | d4 | h | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.7092 - £ 3.6999 | 348 In stock |
7.051 in
179.1 mm
|
7.63 in
193.8 mm
|
Blue
|
7.118 in
180.8 mm
|
6.969 in
177.0 mm
|
7.039 in
178.8 mm
|
1.031 in
26.2 mm
|
||
£ 1.8065 - £ 1.8065 | 19 In stock |
8.15 in
207.0 mm
|
8.752 in
222.3 mm
|
Blue
|
4.768 in
121.1 mm
|
8.051 in
204.5 mm
|
8.248 in
209.5 mm
|
1.406 in
35.7 mm
|
||
£ 6.698 - £ 6.698 | 2 In stock |
10.791 in
274.1 mm
|
11.598 in
294.6 mm
|
Blue
|
11.098 in
281.9 mm
|
10.551 in
268.0 mm
|
10.909 in
277.1 mm
|
1.78 in
45.2 mm
|
||
FPL-6 | £ 1.6814 - £ 4.4555 | 527 In stock |
5.984 in
152.0 mm
|
|
Black
|
6.039 in
153.4 mm
|
5.984 in
152.0 mm
|
5.984 in
152.0 mm
|
1.28 in
32.5 mm
|
|
£ 0.0347 - £ 0.0677 | 80213 In stock |
0.429 in
10.9 mm
|
0.626 in
15.9 mm
|
Red
|
0.484 in
12.3 mm
|
0.358 in
9.1 mm
|
0.421 in
10.7 mm
|
0.366 in
9.3 mm
|
||
£ 0.1737 - £ 0.3283 | 7819 In stock |
1.78 in
45.2 mm
|
2.102 in
53.4 mm
|
Red
|
1.929 in
49.0 mm
|
1.72 in
43.7 mm
|
1.85 in
47.0 mm
|
0.965 in
24.5 mm
|
||
£ 0.0369 - £ 0.0721 | 141496 In stock |
0.476 in
12.1 mm
|
0.689 in
17.5 mm
|
Red
|
0.547 in
13.9 mm
|
0.417 in
10.6 mm
|
0.484 in
12.3 mm
|
0.433 in
11.0 mm
|
||
£ 0.685 - £ 0.685 | 22146 In stock |
3.626 in
92.1 mm
|
3.937 in
100.0 mm
|
Red
|
3.819 in
97.0 mm
|
3.476 in
88.3 mm
|
3.701 in
94.0 mm
|
1.26 in
32.0 mm
|
||
£ 0.4335 - £ 0.4335 | 24851 In stock |
2.756 in
70.0 mm
|
3.126 in
79.4 mm
|
Red
|
2.984 in
75.8 mm
|
2.681 in
68.1 mm
|
2.913 in
74.0 mm
|
1 in
25.4 mm
|
||
10353 | £ 0.5489 - £ 0.5489 | 7275 In stock |
3.315 in
84.2 mm
|
3.72 in
94.5 mm
|
Red
|
3.575 in
90.8 mm
|
3.256 in
82.7 mm
|
3.476 in
88.3 mm
|
1.102 in
28.0 mm
|
|
£ 0.0446 - £ 0.087 | 44247 In stock |
0.701 in
17.8 mm
|
0.937 in
23.8 mm
|
Red
|
0.787 in
20.0 mm
|
0.646 in
16.4 mm
|
0.72 in
18.3 mm
|
0.528 in
13.4 mm
|
||
10438 | £ 0.0383 - £ 0.0737 | 108026 In stock |
0.535 in
13.6 mm
|
0.748 in
19.0 mm
|
Red
|
0.602 in
15.3 mm
|
0.476 in
12.1 mm
|
0.539 in
13.7 mm
|
0.441 in
11.2 mm
|
|
£ 0.138 - £ 0.138 | 57090 In stock |
1.453 in
36.9 mm
|
1.732 in
44.0 mm
|
Red
|
1.598 in
40.6 mm
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
0.886 in
22.5 mm
|
||
10616 | £ 0.2876 - £ 0.2876 | 48215 In stock |
2.165 in
55.0 mm
|
2.559 in
65.0 mm
|
Red
|
2.402 in
61.0 mm
|
2.055 in
52.2 mm
|
2.323 in
59.0 mm
|
0.984 in
25.0 mm
|
|
£ 0.8754 - £ 0.8754 | 911 In stock |
4.012 in
101.9 mm
|
4.291 in
109.0 mm
|
Red
|
4.232 in
107.5 mm
|
3.858 in
98.0 mm
|
4.055 in
103.0 mm
|
1.126 in
28.6 mm
|
||
£ 0.0965 - £ 0.187 | 139694 In stock |
0.972 in
24.7 mm
|
1.26 in
32.0 mm
|
Red
|
1.091 in
27.7 mm
|
0.913 in
23.2 mm
|
1.028 in
26.1 mm
|
0.748 in
19.0 mm
|
||
£ 0.1875 - £ 0.1959 | 13077 In stock |
1.89 in
48.0 mm
|
2.248 in
57.1 mm
|
Red
|
2.075 in
52.7 mm
|
1.823 in
46.3 mm
|
1.996 in
50.7 mm
|
1 in
25.4 mm
|
||
£ 0.2348 - £ 0.2445 | 306241 In stock |
2.028 in
51.5 mm
|
2.295 in
58.3 mm
|
Red
|
2.13 in
54.1 mm
|
1.953 in
49.6 mm
|
2.047 in
52.0 mm
|
0.728 in
18.5 mm
|
||
£ 0.0764 - £ 0.1762 | 9850 In stock |
0.866 in
22.0 mm
|
1.142 in
29.0 mm
|
Red
|
0.976 in
24.8 mm
|
0.803 in
20.4 mm
|
0.913 in
23.2 mm
|
0.669 in
17.0 mm
|
||
11037 | £ 0.5058 - £ 1.0682 | 7720 In stock |
3.15 in
80.0 mm
|
3.535 in
89.8 mm
|
Red
|
3.39 in
86.1 mm
|
3.051 in
77.5 mm
|
3.228 in
82.0 mm
|
0.988 in
25.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.