Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Series Code :SR1948
Seri Kodu: SR1948
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Flanş Dış Çapı | Taban Yüksekliği | İç Çap | Uyumlu Vida Boyutları (Hepsi) | Taban Dış Çapı | Satın Al | |
---|---|---|---|---|---|---|---|---|---|
4,5316 TL - 4,5316 TL | 3500 Stokta |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.122 in
3.1 mm
|
|
0.165 in
4.2 mm
|
||
3,4592 TL - 3,4592 TL | 11459 Stokta |
0.047 in
1.2 mm
|
0.366 in
9.3 mm
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
|
0.248 in
6.3 mm
|
||
2,5798 TL - 2,5798 TL | Teslim süresini öğrenmek için tıklayın |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.122 in
3.1 mm
|
|
0.232 in
5.9 mm
|
||
2,7453 TL - 2,7453 TL | 22055 Stokta |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.165 in
4.2 mm
|
|
0.232 in
5.9 mm
|
||
4,5316 TL - 4,5316 TL | 5318 Stokta |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.165 in
4.2 mm
|
|
0.39 in
9.9 mm
|
||
4,9311 TL - 4,9311 TL | 8278 Stokta |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.205 in
5.2 mm
|
|
0.35 in
8.9 mm
|
||
5,0573 TL - 5,0573 TL | 3276 Stokta |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.244 in
6.2 mm
|
|
0.35 in
8.9 mm
|
||
5,3096 TL - 5,3096 TL | 6000 Stokta |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.323 in
8.2 mm
|
|
0.39 in
9.9 mm
|
||
5,6565 TL - 5,6565 TL | 5749 Stokta |
0.059 in
1.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
|
0.469 in
11.9 mm
|
||
6,9077 TL - 6,9077 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
|
0.701 in
17.8 mm
|
||
6,4978 TL - 6,4978 TL | 3531 Stokta |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.252 in
6.4 mm
|
0.201 in
5.1 mm
|
M5
|
0.398 in
10.1 mm
|
||
0,9253 TL - 0,9253 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
0.083 in
2.1 mm
|
0.114 in
2.9 mm
|
M2.5
|
0.142 in
3.6 mm
|
||
10,2513 TL - 10,2513 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.291 in
7.4 mm
|
0.126 in
3.2 mm
|
0.142 in
3.6 mm
|
M3.5
|
0.291 in
7.4 mm
|
||
5,6994 TL - 5,6994 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.114 in
2.9 mm
|
0.197 in
5.0 mm
|
|
0.354 in
9.0 mm
|
||
6,9709 TL - 6,9709 TL | Teslim süresini öğrenmek için tıklayın |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
0.374 in
9.5 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
5,5725 TL - 5,5725 TL | 84 Stokta |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.185 in
4.7 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
||
5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
||
5,5725 TL - 5,5725 TL | 38958 Stokta |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
0.031 in
0.8 mm
|
0.091 in
2.3 mm
|
#2. M2
|
0.118 in
3.0 mm
|
||
5,5725 TL - 5,5725 TL | 3540 Stokta |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.185 in
4.7 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
||
5,5725 TL - 5,5725 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.047 in
1.2 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.