Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Series Code :SR1948
Seri Kodu: SR1948
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Flanş Dış Çapı | Taban Yüksekliği | İç Çap | Uyumlu Vida Boyutları (Hepsi) | Taban Dış Çapı | Satın Al | |
---|---|---|---|---|---|---|---|---|---|
4,5211 TL - 4,5211 TL | 1898 Stokta |
0.039 in
1.0 mm
|
0.217 in
5.5 mm
|
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
M2.5
|
0.138 in
3.5 mm
|
||
10,90 TL - 10,90 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
0.102 in
2.6 mm
|
M2
|
0.138 in
3.5 mm
|
||
4,5211 TL - 4,5211 TL | 9521 Stokta |
0.031 in
0.8 mm
|
0.315 in
8.0 mm
|
0.126 in
3.2 mm
|
0.177 in
4.5 mm
|
M4
|
0.236 in
6.0 mm
|
||
13,5044 TL - 13,5044 TL | 253 Stokta |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
M6
|
0.512 in
13.0 mm
|
||
4,4475 TL - 4,4475 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.28 in
7.1 mm
|
0.039 in
1.0 mm
|
0.122 in
3.1 mm
|
#5. M3
|
0.15 in
3.8 mm
|
||
3,0471 TL - 3,0471 TL | 28998 Stokta |
0.075 in
1.9 mm
|
0.469 in
11.9 mm
|
0.35 in
8.9 mm
|
0.24 in
6.1 mm
|
|
0.358 in
9.1 mm
|
||
2,7161 TL - 2,7161 TL | 2074 Stokta |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
0.354 in
9.0 mm
|
||
6,9121 TL - 6,9121 TL | Teslim süresini öğrenmek için tıklayın |
0.083 in
2.1 mm
|
1.181 in
30.0 mm
|
0.547 in
13.9 mm
|
0.787 in
20.0 mm
|
|
0.945 in
24.0 mm
|
||
8,7268 TL - 8,7268 TL | 5384 Stokta |
0.13 in
3.3 mm
|
0.567 in
14.4 mm
|
0.079 in
2.0 mm
|
0.24 in
6.1 mm
|
|
0.311 in
7.9 mm
|
||
3,3119 TL - 3,3119 TL | 7334 Stokta |
0.039 in
1.0 mm
|
0.295 in
7.5 mm
|
0.098 in
2.5 mm
|
0.122 in
3.1 mm
|
|
0.138 in
3.5 mm
|
||
13,4581 TL - 13,4581 TL | 307 Stokta |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
|
0.512 in
13.0 mm
|
||
3,3119 TL - 3,3119 TL | Teslim süresini öğrenmek için tıklayın |
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
0.098 in
2.5 mm
|
0.122 in
3.1 mm
|
|
0.138 in
3.5 mm
|
||
5,8564 TL - 5,8564 TL | 447 Stokta |
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.244 in
6.2 mm
|
|
0.311 in
7.9 mm
|
||
3,3119 TL - 3,3119 TL | 14663 Stokta |
0.039 in
1.0 mm
|
0.295 in
7.5 mm
|
0.051 in
1.3 mm
|
0.122 in
3.1 mm
|
|
0.138 in
3.5 mm
|
||
8,1905 TL - 8,1905 TL | 11447 Stokta |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
|
0.39 in
9.9 mm
|
||
4,8996 TL - 4,8996 TL | 58889 Stokta |
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
0.283 in
7.2 mm
|
||
3,7535 TL - 3,7535 TL | 11992 Stokta |
0.031 in
0.8 mm
|
0.315 in
8.0 mm
|
0.126 in
3.2 mm
|
0.177 in
4.5 mm
|
|
0.236 in
6.0 mm
|
||
8,6741 TL - 8,6741 TL | 11188 Stokta |
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.067 in
1.7 mm
|
0.323 in
8.2 mm
|
|
0.37 in
9.4 mm
|
||
5,3306 TL - 5,3306 TL | Teslim süresini öğrenmek için tıklayın |
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.102 in
2.6 mm
|
|
0.177 in
4.5 mm
|
||
3,4592 TL - 3,4592 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.122 in
3.1 mm
|
|
0.134 in
3.4 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.