Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Series Code :SR1948
Seri Kodu: SR1948
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Flanş Dış Çapı | Taban Yüksekliği | İç Çap | Uyumlu Vida Boyutları (Hepsi) | Taban Dış Çapı | Satın Al | |
---|---|---|---|---|---|---|---|---|---|
5,1308 TL - 5,1308 TL | 5822 Stokta |
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.24 in
6.1 mm
|
|
0.307 in
7.8 mm
|
||
4,9416 TL - 4,9416 TL | 21027 Stokta |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
0.244 in
6.2 mm
|
|
0.311 in
7.9 mm
|
||
5,0468 TL - 5,0468 TL | 3223 Stokta |
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
0.205 in
5.2 mm
|
|
0.217 in
5.5 mm
|
||
3,4592 TL - 3,4592 TL | 805 Stokta |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
0.083 in
2.1 mm
|
|
0.177 in
4.5 mm
|
||
3,9112 TL - 3,9112 TL | Teslim süresini öğrenmek için tıklayın |
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.051 in
1.3 mm
|
0.114 in
2.9 mm
|
|
0.138 in
3.5 mm
|
||
9,5258 TL - 9,5258 TL | 874 Stokta |
0.157 in
4.0 mm
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
0.402 in
10.2 mm
|
|
0.689 in
17.5 mm
|
||
5,1413 TL - 5,1413 TL | 4016 Stokta |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.201 in
5.1 mm
|
|
0.252 in
6.4 mm
|
||
13,7736 TL - 13,7736 TL | Teslim süresini öğrenmek için tıklayın |
0.118 in
3.0 mm
|
0.827 in
21.0 mm
|
1.28 in
32.5 mm
|
0.492 in
12.5 mm
|
|
0.571 in
14.5 mm
|
||
2,2877 TL - 2,2877 TL | 18739 Stokta |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.102 in
2.6 mm
|
2.6
|
0.154 in
3.9 mm
|
||
4,2898 TL - 4,2898 TL | Teslim süresini öğrenmek için tıklayın |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.122 in
3.1 mm
|
|
0.311 in
7.9 mm
|
||
4,5316 TL - 4,5316 TL | Teslim süresini öğrenmek için tıklayın |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.165 in
4.2 mm
|
|
0.311 in
7.9 mm
|
||
2,3559 TL - 2,3559 TL | 54078 Stokta |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.205 in
5.2 mm
|
|
0.232 in
5.9 mm
|
||
5,0573 TL - 5,0573 TL | 65532 Stokta |
0.059 in
1.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.205 in
5.2 mm
|
|
0.429 in
10.9 mm
|
||
5,4463 TL - 5,4463 TL | Teslim süresini öğrenmek için tıklayın |
0.059 in
1.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.244 in
6.2 mm
|
|
0.469 in
11.9 mm
|
||
5,2991 TL - 5,2991 TL | 21886 Stokta |
0.059 in
1.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.323 in
8.2 mm
|
|
0.469 in
11.9 mm
|
||
6,0141 TL - 6,0141 TL | 2500 Stokta |
0.079 in
2.0 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
|
0.583 in
14.8 mm
|
||
6,9077 TL - 6,9077 TL | 75212 Stokta |
0.079 in
2.0 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
0.559 in
14.2 mm
|
|
0.701 in
17.8 mm
|
||
11,0783 TL - 11,0783 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.047 in
1.2 mm
|
0.114 in
2.9 mm
|
M2.5
|
0.146 in
3.7 mm
|
||
6,37 TL - 6,37 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.299 in
7.6 mm
|
0.248 in
6.3 mm
|
0.138 in
3.5 mm
|
M3.5
|
0.165 in
4.2 mm
|
||
3,9131 TL - 3,9131 TL | 112318 Stokta |
0.047 in
1.2 mm
|
0.319 in
8.1 mm
|
0.031 in
0.8 mm
|
0.122 in
3.1 mm
|
|
0.24 in
6.1 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.