Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$19.9593 - $33.2657 | Request the lead time here |
2500
|
30.000 in
762 mm
|
12.000 in
|
||
$1.3535 - $3.4062 | Request the lead time here |
2500
|
5.500 in
139.7 mm
|
3/4 in
|
||
$7.4934 - $16.7123 | Request the lead time here |
2500
|
19.000 in
482.6 mm
|
ANSI 6
|
||
$1.2626 - $3.1565 | 71 In stock |
600
|
5.250 in
133.4 mm
|
1-1/4 in
|
||
$23.3882 - $39.0788 | Request the lead time here |
300
|
28.000 in
711.2 mm
|
18.000 in
|
||
$29.5193 - $49.3194 | Request the lead time here |
300
|
33.000 in
838.2 mm
|
22.000 in
|
||
$1.5873 - $3.974 | 144 In stock |
600
|
6.500 in
165.1 mm
|
2.000 in
|
||
$35.8769 - $59.6058 | Request the lead time here |
300
|
45.250 in
1149.4 mm
|
32.000 in
|
||
$2.2026 - $5.4951 | 163 In stock |
600
|
8.250 in
209.6 mm
|
3.000 in
|
||
$49.2741 - $57.9027 | Request the lead time here |
300
|
55.750 in
1416.1 mm
|
46.000 in
|
||
$5.0184 - $11.1492 | 28 In stock |
300
|
12.500 in
317.5 mm
|
6.000 in
|
||
$13.4198 - $22.3892 | Request the lead time here |
400
|
23.000 in
584.2 mm
|
14.000 in
|
||
$30.8814 - $51.4995 | Request the lead time here |
400
|
33.000 in
838.2 mm
|
22.000 in
|
||
$34.9688 - $58.2888 | Request the lead time here |
400
|
43.000 in
1092.2 mm
|
30.000 in
|
||
$42.4622 - $70.5734 | Request the lead time here |
400
|
47.500 in
1206.5 mm
|
38.000 in
|
||
$50.8635 - $59.9463 | Request the lead time here |
400
|
56.750 in
1441.5 mm
|
46.000 in
|
||
$5.0184 - $11.1719 | Request the lead time here |
400
|
12.500 in
317.5 mm
|
6.000 in
|
||
$13.806 - $23.0024 | 22 In stock |
600
|
23.750 in
603.3 mm
|
14.000 in
|
||
$35.8769 - $59.6058 | Request the lead time here |
600
|
34.250 in
870 mm
|
22.000 in
|
||
$41.7809 - $69.7784 | 4 In stock |
600
|
44.500 in
1130.3 mm
|
30.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.