Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Skupina SR: SR1948
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Výška príruby | Vonkajší priemer príruby | Výška základne | Vnútorný priemer | Rozmery kompatibilnej skrutky (všetky) | Vonkajší priemer základne | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|
0,1014 € - 0,1421 € | Požiadajte o dodací termin tu |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.122 in
3.1 mm
|
|
0.165 in
4.2 mm
|
||
0,0772 € - 0,1076 € | 194 Na sklade |
0.047 in
1.2 mm
|
0.366 in
9.3 mm
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
|
0.248 in
6.3 mm
|
||
0,0871 € - 0,0871 € | 16189 Na sklade |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.122 in
3.1 mm
|
|
0.232 in
5.9 mm
|
||
0,0931 € - 0,0931 € | 69514 Na sklade |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.165 in
4.2 mm
|
|
0.232 in
5.9 mm
|
||
0,1016 € - 0,1421 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.165 in
4.2 mm
|
|
0.39 in
9.9 mm
|
||
0,1104 € - 0,1534 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.205 in
5.2 mm
|
|
0.35 in
8.9 mm
|
||
0,1132 € - 0,1575 € | 2200 Na sklade |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.244 in
6.2 mm
|
|
0.35 in
8.9 mm
|
||
0,1191 € - 0,1659 € | 2000 Na sklade |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.323 in
8.2 mm
|
|
0.39 in
9.9 mm
|
||
0,1363 € - 0,1757 € | 500 Na sklade |
0.059 in
1.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
|
0.469 in
11.9 mm
|
||
0,1673 € - 0,2161 € | Požiadajte o dodací termin tu |
0.079 in
2.0 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
|
0.701 in
17.8 mm
|
||
0,2119 € - 0,2119 € | Požiadajte o dodací termin tu |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.252 in
6.4 mm
|
0.201 in
5.1 mm
|
M5
|
0.398 in
10.1 mm
|
||
0,0261 € - 0,0305 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
0.083 in
2.1 mm
|
0.114 in
2.9 mm
|
M2.5
|
0.142 in
3.6 mm
|
||
0,311 € - 0,3179 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.291 in
7.4 mm
|
0.126 in
3.2 mm
|
0.142 in
3.6 mm
|
M3.5
|
0.291 in
7.4 mm
|
||
0,1976 € - 0,1976 € | Požiadajte o dodací termin tu |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.114 in
2.9 mm
|
0.197 in
5.0 mm
|
|
0.354 in
9.0 mm
|
||
0,1826 € - 0,2259 € | 33 Na sklade |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
0.374 in
9.5 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
0,1812 € - 0,1812 € | 3505 Na sklade |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.185 in
4.7 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
||
0,1478 € - 0,1812 € | 400 Na sklade |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
||
0,1478 € - 0,1812 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
0.031 in
0.8 mm
|
0.091 in
2.3 mm
|
#2. M2
|
0.118 in
3.0 mm
|
||
0,1478 € - 0,1812 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.185 in
4.7 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
||
0,1812 € - 0,1812 € | 9200 Na sklade |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.047 in
1.2 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.