Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Výška príruby | Vonkajší priemer príruby | Výška základne | Vnútorný priemer | Rozmery kompatibilnej skrutky (všetky) | Vonkajší priemer základne | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|
0,0422 € - 0,0521 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.748 in
19.0 mm
|
0.185 in
4.7 mm
|
0.378 in
9.6 mm
|
|
0.496 in
12.6 mm
|
||
0,0377 € - 0,0466 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.378 in
9.6 mm
|
0.201 in
5.1 mm
|
0.146 in
3.7 mm
|
#6
|
0.22 in
5.6 mm
|
||
0,0642 € - 0,0792 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.63 in
16.0 mm
|
0.15 in
3.8 mm
|
0.28 in
7.1 mm
|
|
0.374 in
9.5 mm
|
||
0,0548 € - 0,0677 € | Požiadajte o dodací termin tu |
0.043 in
1.1 mm
|
0.878 in
22.3 mm
|
0.201 in
5.1 mm
|
0.614 in
15.6 mm
|
|
0.748 in
19.0 mm
|
||
0,0484 € - 0,0598 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.618 in
15.7 mm
|
0.15 in
3.8 mm
|
0.315 in
8.0 mm
|
|
0.5 in
12.7 mm
|
||
0,0344 € - 0,0425 € | 400 Na sklade |
0.059 in
1.5 mm
|
0.748 in
19.0 mm
|
0.185 in
4.7 mm
|
0.508 in
12.9 mm
|
1/2. M12
|
0.622 in
15.8 mm
|
||
0,1752 € - 0,2163 € | Požiadajte o dodací termin tu |
0.185 in
4.7 mm
|
1.004 in
25.5 mm
|
0.248 in
6.3 mm
|
0.512 in
13.0 mm
|
|
0.717 in
18.2 mm
|
||
0,0404 € - 0,0499 € | Požiadajte o dodací termin tu |
0.031 in
0.8 mm
|
0.488 in
12.4 mm
|
0.031 in
0.8 mm
|
0.193 in
4.9 mm
|
#8
|
0.307 in
7.8 mm
|
||
0,058 € - 0,0716 € | 900 Na sklade |
0.059 in
1.5 mm
|
0.748 in
19.0 mm
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
7/16. M12
|
0.622 in
15.8 mm
|
||
0,0404 € - 0,0499 € | Požiadajte o dodací termin tu |
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
0.138 in
3.5 mm
|
0.134 in
3.4 mm
|
|
0.248 in
6.3 mm
|
||
0,0466 € - 0,0575 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.567 in
14.4 mm
|
0.374 in
9.5 mm
|
0.382 in
9.7 mm
|
|
0.469 in
11.9 mm
|
||
0,0466 € - 0,0575 € | Požiadajte o dodací termin tu |
0.043 in
1.1 mm
|
0.748 in
19.0 mm
|
0.043 in
1.1 mm
|
0.323 in
8.2 mm
|
5/16. M8
|
0.374 in
9.5 mm
|
||
0,041 € - 0,0506 € | 998 Na sklade |
0.075 in
1.9 mm
|
0.543 in
13.8 mm
|
0.335 in
8.5 mm
|
0.165 in
4.2 mm
|
#6
|
0.315 in
8.0 mm
|
||
0,0398 € - 0,0491 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.748 in
19.0 mm
|
0.122 in
3.1 mm
|
0.343 in
8.7 mm
|
|
0.469 in
11.9 mm
|
||
0,189 € - 0,2333 € | Požiadajte o dodací termin tu |
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
0.248 in
6.3 mm
|
0.559 in
14.2 mm
|
1/2. M13
|
0.748 in
19.0 mm
|
||
0,0404 € - 0,0499 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.488 in
12.4 mm
|
0.091 in
2.3 mm
|
0.197 in
5.0 mm
|
#10. M5
|
0.28 in
7.1 mm
|
||
0,0673 € - 0,0898 € | Požiadajte o dodací termin tu |
0.031 in
0.8 mm
|
0.744 in
18.9 mm
|
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
|
0.559 in
14.2 mm
|
||
0,0717 € - 0,0886 € | Požiadajte o dodací termin tu |
0.075 in
1.9 mm
|
0.945 in
24.0 mm
|
0.531 in
13.5 mm
|
0.406 in
10.3 mm
|
|
0.469 in
11.9 mm
|
||
0,0476 € - 0,0588 € | Požiadajte o dodací termin tu |
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
0.248 in
6.3 mm
|
0.26 in
6.6 mm
|
|
0.37 in
9.4 mm
|
||
0,0466 € - 0,0575 € | Požiadajte o dodací termin tu |
0.185 in
4.7 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
|
0.5 in
12.7 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.