Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Flanş Dış Çapı | Taban Yüksekliği | İç Çap | Uyumlu Vida Boyutları (Hepsi) | Taban Dış Çapı | Satın Al | |
---|---|---|---|---|---|---|---|---|---|
1,5276 TL - 1,8863 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.217 in
5.5 mm
|
0.028 in
0.7 mm
|
0.114 in
2.9 mm
|
4. M2.5
|
0.134 in
3.4 mm
|
||
1,3254 TL - 1,6361 TL | 10252 Stokta |
0.063 in
1.6 mm
|
0.638 in
16.2 mm
|
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
|
0.378 in
9.6 mm
|
||
1,2526 TL - 1,5466 TL | 8071 Stokta |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
1/4
|
0.374 in
9.5 mm
|
||
0,6825 TL - 0,8428 TL | 109998 Stokta |
0.055 in
1.4 mm
|
0.409 in
10.4 mm
|
|
0.201 in
5.1 mm
|
#10. M5
|
0.409 in
10.4 mm
|
||
5,336 TL - 6,5876 TL | 2702 Stokta |
0.098 in
2.5 mm
|
0.992 in
25.2 mm
|
|
0.551 in
14.0 mm
|
M14. 9/16
|
0.992 in
25.2 mm
|
||
0,8625 TL - 1,0651 TL | 37403 Stokta |
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
|
0.276 in
7.0 mm
|
M8
|
0.63 in
16.0 mm
|
||
0,9602 TL - 1,1854 TL | 3664 Stokta |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||
1,2526 TL - 1,5466 TL | 3 Stokta |
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
0.374 in
9.5 mm
|
0.26 in
6.6 mm
|
|
0.311 in
7.9 mm
|
||
0,7002 TL - 0,8644 TL | Teslim süresini öğrenmek için tıklayın |
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.031 in
0.8 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.134 in
3.4 mm
|
||
1,2854 TL - 1,5866 TL | 1000 Stokta |
0.031 in
0.8 mm
|
0.575 in
14.6 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
|
0.362 in
9.2 mm
|
||
1,0628 TL - 1,3119 TL | 9998 Stokta |
0.043 in
1.1 mm
|
0.299 in
7.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
#6
|
0.193 in
4.9 mm
|
||
0,9202 TL - 1,1359 TL | 887 Stokta |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
#10
|
0.307 in
7.8 mm
|
||
1,1952 TL - 1,4755 TL | Teslim süresini öğrenmek için tıklayın |
0.043 in
1.1 mm
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.122 in
3.1 mm
|
#4. M3
|
0.154 in
3.9 mm
|
||
0,8775 TL - 1,0834 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.476 in
12.1 mm
|
0.236 in
6.0 mm
|
0.24 in
6.1 mm
|
|
0.315 in
8.0 mm
|
||
0,7002 TL - 0,8644 TL | 3998 Stokta |
0.031 in
0.8 mm
|
0.197 in
5.0 mm
|
0.031 in
0.8 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.138 in
3.5 mm
|
||
2,3728 TL - 2,9294 TL | 994 Stokta |
0.059 in
1.5 mm
|
0.48 in
12.2 mm
|
0.157 in
4.0 mm
|
0.24 in
6.1 mm
|
|
0.315 in
8.0 mm
|
||
1,3254 TL - 1,6361 TL | 964 Stokta |
0.059 in
1.5 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
0.248 in
6.3 mm
|
#12
|
0.374 in
9.5 mm
|
||
1,6152 TL - 1,9941 TL | 3000 Stokta |
0.059 in
1.5 mm
|
0.74 in
18.8 mm
|
0.185 in
4.7 mm
|
0.374 in
9.5 mm
|
5/16. M9
|
0.441 in
11.2 mm
|
||
6,9709 TL - 6,9709 TL | 8243 Stokta |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
6,9709 TL - 6,9709 TL | 4846 Stokta |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.