Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$29.8219 - $35.1503 | 42 In stock |
600
|
51.750 in
1314.5 mm
|
36.000 in
|
||
$34.5146 - $40.6455 | 1 In stock |
600
|
57.250 in
1454.2 mm
|
44.000 in
|
||
$3.497 - $7.7507 | 100 In stock |
600
|
14.000 in
355.6 mm
|
6.000 in
|
||
$1.3413 - $3.3456 | 76 In stock |
1500
|
7.000 in
177.8 mm
|
1-1/2 in
|
||
$13.8513 - $23.0854 | 4 In stock |
900
|
27.750 in
704.9 mm
|
16.000 in
|
||
$1.8621 - $4.6171 | 70 In stock |
1500
|
9.625 in
244.5 mm
|
2-1/2 in
|
||
$1.4911 - $3.724 | 22 In stock |
1500
|
8.500 in
215.9 mm
|
2.000 in
|
||
$33.909 - $56.404 | Request the lead time here |
900
|
55.000 in
1397 mm
|
34.000 in
|
||
$37.2393 - $43.8245 | Request the lead time here |
900
|
59.500 in
1511.3 mm
|
40.000 in
|
||
$5.2529 - $11.6866 | 50 In stock |
900
|
18.500 in
469.9 mm
|
8.000 in
|
||
$0.265 - $0.5585 | 50 In stock |
6
|
3.937 in
100.0 mm
|
DN25
|
||
$0.5298 - $1.1157 | 900 In stock |
6
|
6.299 in
160.0 mm
|
DN 65
|
||
$1.5048 - $3.1684 | Request the lead time here |
6
|
10.433 in
265.0 mm
|
DN 150
|
||
$4.7382 - $9.9759 | Request the lead time here |
6
|
19.291 in
490.0 mm
|
DN 350
|
||
$0.2226 - $0.471 | Request the lead time here |
10
|
3.543 in
90.0 mm
|
DN 10
|
||
$0.4316 - $0.9098 | Request the lead time here |
10
|
5.512 in
140.0 mm
|
DN 32
|
||
$0.8054 - $1.6955 | Request the lead time here |
10
|
7.874 in
200.0 mm
|
DN 80
|
||
$2.3267 - $4.9002 | Request the lead time here |
10
|
13.386 in
340.0 mm
|
DN 200
|
||
$5.7979 - $12.2073 | 40 In stock |
10
|
22.244 in
565.0 mm
|
DN 400
|
||
$3.3834 - $7.1241 | Request the lead time here |
16
|
15.945 in
405.0 mm
|
DN 250
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.